Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Reference Designs
Products
Reference Designs
Applications & Industries
Design Kits
Cart
Your cart is empty.
Get samples and quotes
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Topology
A-PHY
(9)
ADC
(50)
BMS
(20)
Boost
(1065)
Buck
(5622)
Buck-Boost
(443)
Charge Pump
(26)
Class D Audio Amplifier
(12)
DAC
(19)
FPGA
(59)
FlyBuck
(57)
Flyback
(1666)
Forward
(74)
Full-Bridge
(53)
HDBaseT
(11)
Half-Bridge (Isolated)
(179)
Half-Bridge (Nonisolated)
(5)
Inverter
(139)
LAN / POE
(75)
LLC Resonant
(125)
Motor Drive
(89)
Other
(2067)
PFC
(251)
Push-Pull
(165)
RF signals / communications
(27)
SEPIC
(163)
Sensors
(31)
USB
(59)
Wireless Power
(177)
24 more
V
in min
| Input voltage (min.)
V
V
in max
| Input voltage (max.)
V
fsw
min
| Switching frequency (min.)
kHz
fsw
max
| Switching frequency (max.)
kHz
Output 1: V
out max
| Output voltage
V
Output 1: I
out max
| Output current
A
Output 2: V
out max
| Output voltage
V
Output 2: I
out max
| Output current
A
Output 3: V
out max
| Output voltage
V
Output 3: I
out max
| Output current
A
Output 4: V
out max
| Output voltage
V
Output 4: I
out max
| Output current
A
Output 5: V
out max
| Output voltage
V
Output 5: I
out max
| Output current
A
Output 6: V
out max
| Output voltage
V
Output 6: I
out max
| Output current
A
Output 7: V
out max
| Output voltage
V
Output 7: I
out max
| Output current
A
Output 8: V
out max
| Output voltage
V
Output 8: I
out max
| Output current
A
Output 9: V
out max
| Output voltage
V
Output 9: I
out max
| Output current
A
Output 10: V
out max
| Output voltage
V
Output 10: I
out max
| Output current
A
All manufacturers
6721-6750 of 12738 reference designs
Filter values
Onsemi LV5012MD
Flyback Converter
|
V
in
198-264 V
|
fsw
61-79 kHz
|
Output
20 V / 0.55 A
Onsemi LV5012MD
Flyback Converter
|
V
in
220 V
|
fsw
61-79 kHz
Onsemi LV5012MD
Buck-Boost Converter
|
V
in
230 V
|
fsw
61-79 kHz
|
Output
235 V / 0.04 A
Onsemi LV5012MD
Flyback Converter
|
V
in
120 V
|
fsw
61-79 kHz
|
Output
20 V / 0.55 A
Onsemi LV5012MD
Other Topology
|
fsw
61-79 kHz
Onsemi LV5012MD
Buck-Boost Converter
|
V
in
90-132 V
|
fsw
61-79 kHz
|
Output
39 V / 0.23 A
Onsemi LV52204MT | Demoboard ONSEC-18-030, Rev. 1.0
Buck Converter
Onsemi LV8121V | Demoboard LV8121VSLDGEVK, Rev. 0907
Other Topology
Onsemi LV8548MC | Demoboard LV8548MCSLDGEVB, Rev. 0917
Other Topology
Onsemi LV8548MC | Demoboard ONSEC-19-004, Rev. 1.0
Other Topology
Onsemi LV8702V | Demoboard LV8702VSLDGEVB, Rev. 0917
Other Topology
|
V
in
36 V
|
Output
2.5 A
Onsemi LV8714 | Demoboard LV8714TASLDGEVK, Rev. 0917
Other Topology
Onsemi LV8824QA, Rev. 0.1
Other Topology
Onsemi LV8907 | Demoboard BLDC Motor Demo Box V1.1, Rev. 1.1
Other Topology
Onsemi LV8907UW | Demoboard LV8907UWGEVK
Other Topology
|
V
in
5.5-20 V
Onsemi LV8907UW | Demoboard BLDC-GEVK
Other Topology
Onsemi LV8907UW | Demoboard LV8907UWSLDGEVK, Rev. 0917
Other Topology
|
V
in
5-20 V
Onsemi MBR230LSFT1G | Demoboard ONBB4AMGEVB, Rev. 0917
Other Topology
Onsemi MMBTA56LT1G | Demoboard 60WLEDBULBGEVB
Other Topology
Onsemi NB7VPQ701M | Demoboard NB7VPQ701MEVB, Rev. D
Other Topology
|
Output
1.8 V
Onsemi NCD57000DWR2G | Demoboard SEC-PFC-25KW-SIC-PIM-GEVK, Rev. 1
Power Factor Correction
|
V
in
400 V
|
Output
800 V
Onsemi NCD98010 | Demoboard STR-NCD98010-GEVK
ADC
Onsemi NCH-RSL10 | Demoboard LIGHTING-CONNECTIVITY-GEVB
Other Topology
Onsemi NCH-RSL10-101S51 | Demoboard RSL10-SENSE-DB-GEVB Evaluation Board
Sensors
Onsemi NCH-RSL10-101S51 | Demoboard RSL10-SENSE-GEVK, Rev. 1.1
Sensors
Onsemi NCL2801, Rev. 04
Power Factor Correction
|
fsw
27.4 kHz
Onsemi NCL2801, Rev. 1
Flyback Converter
|
V
in
90-305 V
|
Output
240 V / 1 A
Onsemi NCL2801 | Demoboard LED-SMART-DIM-LLC-150WGEVB, Rev. 1
Power Factor Correction
|
V
in
90-264 V
|
Output
50 V / 3 A
Onsemi NCL30000, Rev. 1
Flyback Converter
|
V
in
90-135 V
|
fsw
300 kHz
|
Output
50 V / 0.35 A
Onsemi NCL30000, Rev. 1
Flyback Converter
|
V
in
90-305 V
|
fsw
300 kHz
|
Output
72 V / 0.35 A
previous
1
...
223
224
225
226
227
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes