Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7321-7350 of 12739 reference designs
Filter values
Power Integrations INN2124K | Demoboard DER-471, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
93 kHz
|
Output
5 V / 3 A
Power Integrations INN2215K | Demoboard DER-494, Rev. 1.4
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3.5 A
Power Integrations INN3164C-H101 | Demoboard DER-717, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 1.25 A
Power Integrations INN3166C-H102 | Demoboard DER-537, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
fsw
30-145 kHz
|
Output
12.6 V / 3 A
Power Integrations INN3264C-H201 | Demoboard DER-628, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 3 A
Power Integrations INN3264C-H201 | Demoboard DER-628, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
9 V / 2 A
Power Integrations INN3266C | Demoboard DER-603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
30-100 kHz
|
Output
11 V
Power Integrations INN3266C | Demoboard DER-603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
30-100 kHz
|
Output
9 V / 3 A
Power Integrations INN3266C | Demoboard DER-603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
30-100 kHz
|
Output
5 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER-615, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
30-100 kHz
|
Output
11 V
Power Integrations INN3266C-H210 | Demoboard DER-615, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
30-100 kHz
|
Output
9 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER-615, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
30-100 kHz
|
Output
5 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER - 603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER - 603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
Output
9 V / 3 A
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Other Topology
|
fsw
25-95 kHz
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Other Topology
|
fsw
25-95 kHz
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Other Topology
|
fsw
25-95 kHz
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Flyback Converter
|
V
in
180-265 V
|
fsw
25-95 kHz
|
Outputs
9.2 V / 3.3 A, 5.1 V / 6 A, 15.3 V / 2 A
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Other Topology
|
fsw
25-95 kHz
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Other Topology
|
fsw
25-95 kHz
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Other Topology
|
fsw
25-95 kHz
Power Integrations INN3268C-H202 | Demoboard DER-631, Rev. 1.0
Flyback Converter
|
V
in
100-132 V
|
Output
15.3 V / 2 A
Power Integrations INN3268C-H202 | Demoboard DER-631, Rev. 1.0
Flyback Converter
|
V
in
100-132 V
|
Output
9.2 V / 3.3 A
Power Integrations INN3268C-H202 | Demoboard DER-631, Rev. 1.0
Flyback Converter
|
V
in
100-132 V
|
Output
5.1 V / 6.3 A
Power Integrations INN3268C-H202 | Demoboard DER-659, Rev. 1.1
Flyback Converter
|
V
in
180-265 V
|
Output
9.2 V / 3.3 A
Power Integrations INN3268C-H202 | Demoboard DER-659, Rev. 1.1
Flyback Converter
|
V
in
180-265 V
|
Output
5.1 V / 6 A
Power Integrations INN3268C-H202 | Demoboard DER-659, Rev. 1.1
Flyback Converter
|
V
in
180-265 V
|
Output
15.3 V / 2 A
Power Integrations INN3270C-H215 | Demoboard DER-602, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
20 V / 5 A, 9 V / 3 A, 5 V / 3 A, 15 V / 3 A
Power Integrations INN3279C-H215 | Demoboard DER-601, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 3 A, 20 V / 3 A, 9 V / 3 A, 15 V / 3 A
Power Integrations INN3365C-H302 | Demoboard DER-820, Rev. 4.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
9 V / 2.23 A, 5.9 V / 3 A, 5 V / 3 A, 11 V / 2.2 A
previous
1
...
243
244
245
246
247
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes