Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(925)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7531-7560 of 12731 reference designs
Filter values
Renesas CCE4503 | Demoboard CCE4503-EVAL-V3, Rev. 1.00
Other Topology
Renesas CCE4510 | Demoboard CCE4510-EVAL-V2
Other Topology
Renesas CCE4510 | Demoboard CCE4510-2CH-DB, Rev. 1
Other Topology
|
V
in
8-32 V
Renesas CCE4510 | Demoboard CCE4510-SNGB-V1, Rev. 1.00
Other Topology
Renesas CCE4511 | Demoboard CCE4511-EVAL-V1, Rev. 1
Other Topology
Renesas HIP2211 | Demoboard EU068-MCTRIPSPOCZ, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
6-18 V
Renesas IDT9239, Rev. 1.0.5
Wireless Power Transfer
|
V
in
4.25-21 V
|
Output
5.1 V / 0.05 A
Renesas IDTP9020, Rev. 0.2
Wireless Power Transfer
|
Output
5 V
Renesas IDTP9020, Rev. 0.2
Buck Converter
|
V
in
6-19 V
|
Output
5.25 V / 1 A
Renesas IDTP9025
Wireless Power Transfer
|
Output
5 V / 1 A
Renesas IDTP9030 | Demoboard IDTP9030 ''Q1'' TX-A1 EVALUATION KIT, Rev. 2.5
Wireless Power Transfer
Renesas IDTP9035A
Wireless Power Transfer
|
V
in
4.75-5.25 V
|
fsw
110-205 kHz
Renesas IDTP9036A
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
115-205 kHz
|
Output
5.5 V / 0.01 A
Renesas IDTP9038 | Demoboard P9038-R-EVK
Wireless Power Transfer
|
V
in
4.5-6.9 V
Renesas IDTP9038
Wireless Power Transfer
|
V
in
4.5-6.9 V
|
fsw
110-205 kHz
|
Output
2.5 V
Renesas IDTP9145
Wireless Power Transfer
|
Output
5 A
Renesas IDTP9235, Rev. 1.0.1
Buck Converter
|
V
in
4.25-21 V
|
Output
5.1 V / 0.05 A
Renesas ISL1904, Rev. 1
Flyback Converter
|
V
in
176-264 V
|
fsw
291-349 kHz
|
Output
20 V / 0.7 A
Renesas ISL28023 | Demoboard ISL28023EVAL1Z, Rev. AN1932.2
Buck Converter
|
V
in
0-60 V
Renesas ISL29112 | Demoboard ISL29112IROZ-EVALZ, Rev. B1
Sensors
Renesas ISL6721, Rev. 7
Other Topology
|
fsw
1000 kHz
Renesas ISL6726
Forward Converter
|
V
in
18-36 V
|
Output
12 V / 7.5 A
Renesas ISL6730B, Rev. 1
Boost Converter
|
V
in
85-265 V
|
Output
390 V / 0.77 A
Renesas ISL6730D, Rev. 1
Boost Converter
|
V
in
85-265 V
|
Output
390 V / 0.77 A
Renesas ISL6731, Rev. 0.00
Other Topology
Renesas ISL6731A, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 1.92 A
Renesas ISL6731A, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 0.77 A
Renesas ISL6731A | Demoboard ISL6731AEVAL2Z, Rev. AN1885.0
Power Factor Correction
|
V
in
90-265 V
|
Output
390 V / 1.92 A
Renesas ISL6731B, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 0.77 A
Renesas ISL6731B, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 1.92 A
previous
1
...
250
251
252
253
254
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes