Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7681-7710 of 12758 reference designs
Filter values
Renesas iW1702 | Demoboard iW1702-10B, Rev. 1
Other Topology
|
V
in
90-264 V
|
Output
12 V / 3 A
Renesas P9022 | Demoboard P9022-EVK, Rev. 1.5
Wireless Power Transfer
Renesas P9025AC | Demoboard P9025AC-R-EVK, Rev. 01.09.2015
Wireless Power Transfer
|
V
in
5 V
|
Output
5.3 V / 1 A
Renesas P9027LP-R
Wireless Power Transfer
|
Outputs
5 V / 0.6 A, 6 V / 0.6 A
Renesas P9038 | Demoboard P9038-R-EVK, Rev. 1.1
Full-Bridge Converter symmetrical isolated
|
V
in
4.5-6.9 V
Renesas P9221R, Rev. 1
Wireless Power Transfer
|
Outputs
9 V / 1.25 A, 12 V / 1.25 A
Renesas P9221-R3 | Demoboard wp15wbd-rk, Rev. 2.2
Buck Converter
Renesas P9222-R | Demoboard EU045-EVK, Rev. 2.00
Wireless Power Transfer
|
V
in
5 V
|
Output
5 V
Renesas P9234, Rev. 1.0.1
Wireless Power Transfer
|
V
in
18 V
|
Output
5.35 V / 0.05 A
Renesas P9235A-R | Demoboard P9235A-R BOM
Wireless Power Transfer
|
V
in
4.5-5.5 V
Renesas P9241-G | Demoboard P9241-G, Rev. 1.3
Buck Converter
Renesas P9242G | Demoboard P9242-G-EVK
Wireless Power Transfer
Renesas P9242R | Demoboard P9242-R-EVK
Wireless Power Transfer
|
V
in
12 V
|
Output
2 A
Renesas P9242-R3 | Demoboard WP15WBD-RK, Rev. 2.1
Buck Converter
Renesas P9243-GB | Demoboard P9243-GB-EVK, Rev. 1
Flyback Converter
Renesas R5F10JBCANA | Demoboard EU068-MCTRIPSPOCZ, Rev. 1.0
Other Topology
Renesas R5F513T5ADFL | Demoboard EU068-MCTRIPSPOCZ, Rev. 1.0
Other Topology
Renesas R7FA2L1AB3CFN | Demoboard JP167-PLCDCPOCKITZ, Rev. 1.00
Other Topology
Renesas R7FA4W1AD2CNG | Demoboard VK-RA4W1, Rev. 1.0
Other Topology
Renesas R7FA6M3AH3CFC | Demoboard M13-RA6M3-EK, Rev. 1
Other Topology
Renesas R7FA6M3AH3CFC | Demoboard VK-RA6M3, Rev. 1.0
Other Topology
Renesas R7FA6M5BH3CFB | Demoboard VK-RA6M5 Evaluation Board, Rev. 1.0
Other Topology
Renesas R7FS124773A01CNF | Demoboard EK-RA6M5, Rev. v1
Other Topology
Renesas R7FS124773A01CNF | Demoboard EK-RA6M5, Rev. v1
Other Topology
Renesas R7FS124773A01CNF | Demoboard EK-RA6M5, Rev. v1
Other Topology
|
V
in
5.5 V
|
Output
3.3 V
Renesas R7FS124773A01CNF | Demoboard EK-RA6M5, Rev. v1
Other Topology
Renesas R7FS124773A01CNF | Demoboard EK-RA6M5, Rev. v1
USB
|
V
in
5 V
Renesas R7S721030VCFP | Demoboard VK-RZ/ Arduino1R3 Demo Board, Rev. 1.1
Other Topology
Renesas R7S921043VCBG | Demoboard M13-RZ/A2M-EK, Rev. 1
Other Topology
Renesas R9A06G061 | Demoboard JP167-PLCDCPOCKITZ, Rev. 1.00
Other Topology
previous
1
...
255
256
257
258
259
...
426
next
Cart
Your cart is empty.
Get samples and quotes