IC manufacturers Renesas

IC manufacturers (108)

Renesas R7FA6M5BH3CFB | Demoboard VK-RA6M5 Evaluation Board

00MHz Arm® Cortex®-M33 TrustZone®, Highest Integration with Ethernet and CAN FD

Overview

TopologyOther Topology
IC revision1.0

Description

The Renesas RA6M5 group uses the high-performance Arm® Cortex®-M33 core with TrustZone®. In concert with the Secure Crypto Engine it offers Secure Element functionality. The integrated Ethernet MAC with individual DMA ensures high data throughput. The RA6M5 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M5 is suitable for IoT applications requiring Ethernet, future proof security, large embedded RAM, and low active power consumption down to 107uA/MHz running the CoreMark® algorithm from Flash.

Features

  • 200MHz Arm® Cortex®-M33 with TrustZone®
  • Secure element functionality
  • 1MB - 2MB Flash memory and 448kB SRAM with Parity and 64kB SRAM with ECC
  • Dual-bank-Flash with background operation, and block swap functionality
  • 8kB Data Flash to store data as in EEPROM
  • Scalable from 100-pin to 176-pin packages
  • Ethernet controller with DMA
  • Capacitive touch sensing unit
  • USB 2.0 High-Speed and Full Speed
  • CAN FD (CAN 2.0B option)
  • QuadSPI and OctaSPI
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/ I2C multimaster interface
  • SDHI and MMC

Typical applications

  • Embedded Programmable Logic Controller (PLC) for Industrial Use, micro-ROS Solutions, ROS-Based Robot Body Controller
  • Cellular Cloud Connected System

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
f
Tol. f
Stability(ppm)
Cload(pF)
C
Tol. C
VR(V (DC))
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Gender
Variant
Durability
Interface Type
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Pitch(mm)
Contact Resistance(mΩ)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
Channels
VDC(V)
CCh typ.(pF)
CCh max.(pF)
IPeak(A)
VCh min.(V)
VCh max.(V)
VESD Contact(kV)
Size
Application
VRMS(V (RMS))
Wmax(J)
VClamp(V)
Test Condition VClamp
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length4 mm
–
–
PackagingBag 
GenderPin Header 
–
Durability50 Cycles 
–
–
Rated Current2 A
Working Voltage200 V (AC)
Pitch2 mm
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry, 5, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
PCB/Cable/PanelPCB 
ModularityNo 
Wire Section 20 to 26 (AWG) 0.518 to 0.129 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length15.24 mm
–
–
PackagingBox 
–
–
–
–
–
Rated Current6 A
Working Voltage150 V (AC)
Pitch2.54 mm
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
–
–
–
–
–
–
–
–
–
ApplicationScrewless Push In 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +115 °C
–
–
MountTHT 
–
–Check availability
SPECWR-USB Mini/Micro Connectors, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
GenderReceptacle 
Variantwith Pads & Pegs 
Durability10 000 Mating cycles 
Interface TypeType B 
–
Rated Current1 A
Working Voltage30 V (AC)
–
Contact Resistance30 mΩ
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountSMT 
–
–Check availability
SPECWR-USB Mini/Micro Connectors, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
GenderReceptacle 
–
Durability10 000 Mating cycles 
Interface TypeType AB 
PCB Thickness1.2 mm
Rated Current1.8 A
Working Voltage30 V (AC)
–
Contact Resistance30 mΩ
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
Length9.4 mm
–
–
PackagingTape and Reel 
–
–
Durability25 Mating cycles 
–
–
Rated Current0.5 A
Working Voltage50 V (AC)
Pitch0.5 mm
Contact Resistance20 mΩ
–
–
–
Actuator ColorBlack 
–
–
–
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWR-PHD Socket Header - Single, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length15.74 mm
–
–
PackagingTray 
GenderSocket Header 
–
Durability30 Mating cycles 
–
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins8 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
Length5.08 mm
–
–
PackagingBox 
GenderPin Header 
–
Durability50 Cycles 
–
–
Rated Current1 A
Working Voltage100 V (AC)
Pitch1.27 mm
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Socket Header - Single, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length20.82 mm
–
–
PackagingTray 
GenderSocket Header 
–
Durability30 Mating cycles 
–
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-CRD SD Card Connectors, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel & Mylar 
GenderReceptacle 
Variantwith Card Detection 
Durability10 000 Mating cycles 
–
–
Rated Current0.5 A
Working Voltage100 V (AC)
–
Contact Resistance100 mΩ
–
–
–
–
–
–
–
–
–
TypePush & Push 
–
–
–
–
–
–
–
–
–
ApplicationMicro SD 
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWR-PHD Socket Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
PackagingTray 
GenderSocket Header 
–
Durability500 Mating cycles 
–
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins10 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
Length6.35 mm
–
–
PackagingTube 
GenderPin Header 
–
Durability50 Cycles 
–
–
Rated Current1 A
Working Voltage100 V (AC)
Pitch1.27 mm
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountSMT 
–
–Check availability
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
Rated Current0.6 A
–
–
–
Height0.8 mm
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance350 Ω
Maximum Impedance640 MHz 
Rated Current 21300 mA
Impedance @ 1 GHz250 Ω
TypeHigh Current 
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-VE ESD Suppressor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VE ESD Suppressor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance10 MΩ
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
Height0.9 mm
–
–
–
–
–
–
–
–
–
Channels1 
–
(Channel) Input Capacitance [typ.]5 pF
(Channel) Input Capacitance [max.]9 pF
–
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0603 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-VS SMT Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VS SMT Varistor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length0.96 mm
Width0.48 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
DC Operating Voltage5.5 V
–
–
(Reverse) Peak Pulse Current20 A
–
–
–
Size0402 
Application5 VDC 
AC Operating Voltage4 V (RMS)
Energy Absorption0.04 J
Clamping Voltage21 V
Clamping Voltage1.0 A @ 8/20 µs 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length21.25 mm
Width16 mm
–
–
–
–
–
–
–
–
–
–
–
Height13.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationStandard 
–
–
–
–
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsNo 
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Rated Current0.05 A
–
–
–
Height2.5 mm
Operation Force160 g
Electrical Life100000 Cycles
Actuator ColorBlack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]80 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0402 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0402 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-XTAL Watch Crystals, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Frequency32.768 kHz
Frequency±20ppm 
–
Load Capacitance12.5 pF
–
–
–
–
–
–
Length2 mm
Width1.2 mm
–
–
–
–
–
–
–
–
–
–
–
Height0.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeIQXC-25 
ApplicationReal Time Clock 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Frequency24 MHz
Frequency±20ppm 
Stability20 ppm
Load Capacitance10 pF
–
–
–
–
–
–
Length2.5 mm
Width2 mm
–
–
–
–
–
–
–
–
–
–
–
Height0.65 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeCFPX-218 
ApplicationProcessor, USB, Bluetooth 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Frequency12 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance12 pF
–
–
–
–
–
–
Length3.2 mm
Width2.5 mm
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeCFPX-180 
ApplicationProcessor, USB, CAN 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountSMT 
–
–Check availability