Topology | Other Topology |
IC revision | 1 |
The M13-RZ/A2M-EK is a complete evaluation and development platform for the Renesas Electronics® based RZ/A2M Cortex®-A9 R7S921043VCBG microprocessor. The full range of the hardware features on the board helps users to quickly evaluate all the available peripherals (10/100-Mbit Ethernet, microSDTM card, USB host/device, Audio codec with 4-pole Jack, SDRAM, HyperRAM™ and HyperFlash™, Quad-SPI Flash memory, 4.3-inch colour LCD-TFT with capacitive touch panel, and many others) and to develop their custom applications. PMOD™ and Mikrobus™ connectors make it possible to easily extent the boards features (Sensors, communication and network modules and many more). The integrated JLink-OB debug probe provides in-circuit debug and programming for the RZ/A2M device and also a built-in VCOM functionality.
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Output Logic | VSupply (V) | VSupply | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | IR (mA) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Interface Type | PCB Thickness (mm) | Description | RESa (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS55040 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.4 | – | – | Tape and Reel | |||
150060RS55040 | SPEC | – | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.4 | – | – | Tape and Reel | |||
74279274 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | 30 | 43 | 500 MHz | 1600 | 0.25 | Wide Band | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | 0.5 | – | 300 | – | |||
742792609 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 3000 | – | – | – | – | – | – | – | – | -55 | 125 | 30 | 40 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | 0.8 | – | 2000 | – | |||
74404024220 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | 22 | 0.55 | 910 | 22 | – | – | – | – | -40 | 125 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | 1.2 | – | 450 | – | |||
74404052015 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | 1.5 | 4.9 | 25.7 | 92 | – | – | – | – | -40 | 125 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | 2 | – | 3300 | – | |||
7499011121A | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | Standard | – | – | – | – | – | – | – | – | 21.25 | – | – | – | – | 350 | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | – | 13.5 | – | – | – | |||
686115148922 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 19.6 | 100 | 50 | max. | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | – | – | Horizontal | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | 15 | – | – | – | 1000 | Tape and Reel | ||
68712414022 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | 18.4 | 50 | 20 | max. | – | – | – | – | – | – | – | – | – | -25 | 85 | – | – | – | – | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 24 | – | – | – | 500 | Tape and Reel | ||
62102021021 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.27 | 12.7 | 100 | 20 | max. | 1000 | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | 20 | Dual | – | Pin Header | 1000 | Tube | ||
62100621921 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 6 | 200 | 20 | max. | 2000 | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | 6 | Dual | – | Pin Header | 2000 | Tube | ||
694106105102 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | 50 | max. | 5000 | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | Right Angled | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | 5000 | Tape and Reel | ||
61300811821 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 20.82 | 250 | 20 | max. | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 8 | Single | – | Socket Header | 3000 | Tray | ||
61400416021 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal | – | – | – | – | – | – | – | USB 2.0 | – | – | – | – | – | – | – | – | – | 30 | 20 | max. | 1500 | – | – | – | – | Type A | – | – | – | -40 | 105 | – | – | – | – | – | Horizontal | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 4 | – | – | Receptacle | 1500 | Tray | ||
62000211121 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 4 | 200 | 20 | max. | 2000 | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 2 | Single | – | Pin Header | 2000 | Bag | ||
629105150921 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | 30 | 30 | max. | – | – | – | – | – | Type AB | 1.2 | – | – | -40 | 85 | – | – | – | – | – | Horizontal | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | 5 | – | – | Receptacle | 1800 | Tape and Reel | ||
693071010811 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | – | – | – | – | – | – | Micro SD | – | – | – | – | – | – | – | – | – | 100 | 100 | max. | – | – | – | – | – | – | – | – | – | -25 | 85 | – | – | – | – | – | Push & Push | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 8 | – | – | Socket | 500 | Tape and Reel & Mylar | ||
687106183722 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | 8.7 | 50 | 30 | max. | – | – | – | – | – | – | – | – | – | -25 | 85 | – | – | – | – | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 6 | – | – | – | 400 | Tape and Reel | ||
687140183722 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | 25.7 | 50 | 30 | max. | – | – | – | – | – | – | – | – | – | -25 | 85 | – | – | – | – | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 40 | – | – | – | 400 | Tape and Reel | ||
830058124 | SPEC | – | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, USB, Bluetooth | 24 MHz | ±20ppm | 30 | 18 | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.8 | – | – | – | ||
830062558 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | Real Time Clock | 32.768 kHz | ±10ppm | – | 9 | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.6 | – | – | – | ||
830068911 | SPEC | – | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | ±30ppm | 50 | 18 | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | -20 | 70 | – | – | – | – | – | – | – | – | – | – | – | -20 °C up to +70 °C | – | – | SMT | – | – | – | 0.8 | – | – | – | ||
831056290 | SPEC | – | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | – | – | – | – | – | – | – | Processor | 13 MHz | – | 50 | – | HCMOS | 3.3 | 3.3 V | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 1 | – | – | – | ||
2533020201601 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-ITDS 3 Axis Acceleration Sensor & EV-Kits | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | WSEN-ITDS | 14 | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 7'' Reel | |||
613012243121 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 15.74 | 250 | 20 | max. | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | – | – | Angled | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 12 | Dual | – | Socket Header | 3000 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060VS55040 | SPEC | ||
150060RS55040 | SPEC | ||
74279274 | SPEC | ||
742792609 | SPEC | ||
74404024220 | SPEC | ||
74404052015 | SPEC | ||
7499011121A | SPEC | ||
686115148922 | SPEC | – | |
68712414022 | SPEC | – | |
62102021021 | SPEC | – | |
62100621921 | SPEC | – | |
694106105102 | SPEC | – | |
61300811821 | SPEC | – | |
61400416021 | SPEC | – | |
62000211121 | SPEC | – | |
629105150921 | SPEC | – | |
693071010811 | SPEC | – | |
687106183722 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
687140183722 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
830058124 | SPEC | – | |
830062558 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
830068911 | SPEC | – | |
831056290 | SPEC | – | |
2533020201601 | SPEC | – | |
613012243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Output Logic | VSupply (V) | VSupply | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | IR (mA) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Interface Type | PCB Thickness (mm) | Description | RESa (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|