Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9121-9150 of 12752 reference designs
Filter values
Silvertel Ag5600 | Demoboard EVALAg5600 Eval Board, Rev. 1
Other Topology
Silvertel Ag5700 | Demoboard EvalAg5700, Rev. 1.2
LAN / POE
|
V
in
60 V
Silvertel Ag5800 | Demoboard EvalAg5800, Rev. 1
Buck Converter
|
V
in
37-57 V
|
Outputs
24 V / 3 A, 12 V / 6 A
Silvertel Ag5800 | Demoboard EvalAg5800, Rev. Rev-1R (January 2020)
Other Topology
|
V
in
37-57 V
|
Output
24 V
Silvertel Ag5810 | Demoboard EvalAg5810, Rev. 1
Other Topology
Silvertel Ag6100 | Demoboard EVALAg6100, Rev. 2R
Flyback Converter
|
V
in
44-57 V
Silvertel AG6100 | Demoboard EVALAG6100, Rev. 1.0
Boost Converter
|
V
in
44-57 V
Silvertel Ag6110 | Demoboard EvaAg6110, Rev. 2
Other Topology
Silvertel Ag6120 | Demoboard EvalSPE Eval Board, Rev. 2
Other Topology
Silvertel Ag6120 | Demoboard EvalAg6120, Rev. Rev.1
Other Topology
Silvertel Ag6130 | Demoboard Ag6130, Rev. 1
LAN / POE
|
V
in
48-57 V
Silvertel Ag6400 | Demoboard EvalAg6400, Rev. 1
Other Topology
Silvertel Ag6800 | Demoboard EvalAg6800, Rev. 1.1
Other Topology
|
V
in
52-57 V
Silvertel Ag6800 | Demoboard EVALAg6800 Eval Board, Rev. 2R
Other Topology
Silvertel Ag7010 | Demoboard EvalAg7010, Rev. 1.0
Buck Converter
|
V
in
8-24 V
|
Output
12.7 V / 10 A
Silvertel Ag7010 | Demoboard EvalAg7010, Rev. 2.0
Buck Converter
|
V
in
8-24 V
|
Output
12 V / 10 A
Silvertel Ag7100 | Demoboard Ag7100 Eval Board, Rev. 1
Boost Converter
|
V
in
12-24 V
|
Output
57 V
Silvertel Ag7200 | Demoboard EvalAg7x61, Rev. 1.0
Boost Converter
|
V
in
5-27 V
|
Output
57 V
Silvertel Ag9200 | Demoboard EvalAgSil
LAN / POE
Silvertel AG9200 | Demoboard EVALPOE, Rev. 1.6
Other Topology
|
V
in
5 V
Silvertel Ag9205 | Demoboard PoE transformers, Rev. 1
LAN / POE
|
Output
5 V
Silvertel Ag9330 | Demoboard EvalAg9330, Rev. Rev.2
Other Topology
|
Output
12 V
Silvertel Ag9700 | Demoboard EvalAgSil
LAN / POE
Silvertel Ag9700 | Demoboard EVALPOE Eval Board, Rev. 6
Other Topology
Silvertel Ag97xx | Demoboard PoE transformers, Rev. 1
LAN / POE
|
Output
12 V
Silvertel Ag9800, Rev. 2R
Other Topology
Silvertel Ag9900 | Demoboard EVALAg9900, Rev. 1
Other Topology
|
Output
12 V
Silvertel Ag9900 | Demoboard EvalAg9900 Eval Board, Rev. 1.0
LAN / POE
|
V
in
44-57 V
Silvertel Ag9900, Rev. 2R
Other Topology
Silvertel Ag9900 | Demoboard EvalAg9900, Rev. R3
Other Topology
|
V
in
36-57 V
|
Output
24 V
previous
1
...
303
304
305
306
307
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes