Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9151-9180 of 12752 reference designs
Filter values
Silvertel Ag9900 | Demoboard EvalAg9900, Rev. Rev.3R (March 2020)
Other Topology
|
V
in
36-57 V
|
Output
24 V
Silvertel Ag9xxx, Rev. 2.0
LAN / POE
|
Output
24 V
Silvertel AG9xxx | Demoboard EVALPOE Eval Board, Rev. 6R
Other Topology
Skycore Semiconductors SCG10ECX | Demoboard EVK_HAS_DIC14_IE_D, Rev. 1
Other Topology
|
V
in
36-60 V
Skyworks AAT1162
Buck Converter
|
V
in
4-13.2 V
|
fsw
600-1000 kHz
|
Output
12 V / 1.5 A
Skyworks AAT1189
Buck Converter
|
V
in
6-25 V
|
fsw
350-650 kHz
|
Output
5 V / 2.5 A
Skyworks AAT2146
Buck Converter
|
V
in
2.7-4.2 V
|
fsw
900-2600 kHz
|
Outputs
2.5 V / 0.6 A, 3.3 V / 0.6 A, 2 V / 0.6 A
Skyworks AAT2146W
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
900-2600 kHz
|
Output
3.3 V / 0.6 A
Skyworks AAT2153
Buck Converter
|
V
in
2.7-4.2 V
|
fsw
1120-1680 kHz
|
Output
3.3 V / 2.5 A
Skyworks AAT2215
Boost Converter
|
V
in
2.4-3.25 V
|
fsw
480-720 kHz
|
Output
5.5 V / 2.5 A
Skyworks AAT2603
Buck Converter
|
V
in
2.7-5.5 V
Skyworks AAT2608
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.7 V / 0.8 A
Skyworks AAT2608A
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.7 V / 0.8 A
Skyworks AAT2687
Buck Converter
|
V
in
6-24 V
|
fsw
350-650 kHz
|
Output
5 V / 4.5 A
Skyworks AAT2688
Buck Converter
|
V
in
6-24 V
|
fsw
350-650 kHz
|
Output
5 V / 4.5 A
Skyworks AAT2689
Buck Converter
|
V
in
6-24 V
|
fsw
350-650 kHz
|
Output
5 V / 2.5 A
Skyworks AAT2713
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.3 V / 0.6 A
Skyworks AAT2713
Buck Converter
|
V
in
2.7-5.5 V
|
Output
2.8 V / 0.6 A
Skyworks AAT2713
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V / 0.6 A
Skyworks AAT2713
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
3.3 V / 0.6 A, 1.8 V / 0.6 A
Skyworks AAT2782
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.7 V / 0.6 A
Skyworks AAT3620
Buck Converter
|
V
in
4.3-6 V
|
fsw
1200-1800 kHz
|
Output
4.2 V / 2 A
Skyworks EVAL5981, Rev. 1
Buck Converter
|
V
in
3.3-18 V
|
fsw
250-1000 kHz
|
Output
3.3 V / 1 A
Skyworks Si8284 | Demoboard UG482: Si8284v2-EVB, Rev. 0.1
Other Topology
|
V
in
9-24 V
Skyworks SKY87201-11
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V
Skyworks SKY87203
Buck Converter
|
V
in
2.7-6 V
|
fsw
600-1500 kHz
|
Output
3.6 V / 3.5 A
Skyworks SKY87608
Buck Converter
|
V
in
4.5-28 V
|
Output
15 V
Skyworks SKY87608
Buck Converter
|
V
in
4.5-28 V
|
Output
10 V
Skyworks SKY87608
Buck Converter
|
V
in
4.5-28 V
|
Output
3.3 V
Skyworks SKY87608
Buck Converter
|
V
in
4.5-28 V
|
Output
20 V
previous
1
...
304
305
306
307
308
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes