Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9211-9240 of 12752 reference designs
Filter values
STMicroelectronics AST1S31, Rev. 5
Buck Converter
|
V
in
2.8-4 V
|
fsw
1200-1900 kHz
|
Output
3.3 V / 3 A
STMicroelectronics B2199A, Rev. 1
Boost Converter
STMicroelectronics B5973D, Rev. 4
Buck Converter
|
V
in
4-36 V
|
Output
35 V / 2 A
STMicroelectronics BLUENRG-MSQTR | Demoboard STEVAL-IDB005V1, Rev. 1
Other Topology
STMicroelectronics COMET10 | Demoboard EVLKSTCOMET10-1 LCD Module, Rev. 1
Other Topology
STMicroelectronics COMET10 | Demoboard EVLKSTCOMET10-1 LCD Module, Rev. 1
Other Topology
STMicroelectronics COMET10 | Demoboard EVLKSTCOMET10-1 Power Supply, Rev. 1
Other Topology
STMicroelectronics COMET10 | Demoboard EVLKSTCOMET10-1 Power Supply, Rev. 1
Other Topology
STMicroelectronics COMET10 | Demoboard EVLKSTCOMET10-1 , Rev. V311
Other Topology
STMicroelectronics CR95HF, Rev. 10
Boost Converter
STMicroelectronics CR95HF-VMD5T | Demoboard X-NUCLEO-NFC03A1, Rev. 2
Other Topology
STMicroelectronics DCP3601 | Demoboard STEVAL-3601CV1, Rev. 1.0
Buck Converter
|
V
in
3.3-36 V
|
Output
5 V
STMicroelectronics ECMFxx | Demoboard STEVAL-OET005VD, Rev. 1.0
USB
STMicroelectronics ESDAxxPxxx-1U1M, HSP0x1xMxx | Demoboard STEVAL-OET005VC, Rev. 1.0
USB
STMicroelectronics Eval5983, Rev. 1
Buck Converter
|
V
in
3.3-18 V
|
fsw
250-1000 kHz
|
Output
3.3 V / 1.5 A
STMicroelectronics FDA903D | Demoboard STEVAL-VOICE-UI, Rev. 3
Class D Audio Amplifier
STMicroelectronics FT260Q | Demoboard STEVAL-USBI2CFT, Rev. 1
USB
|
V
in
5-5.5 V
STMicroelectronics HVLED001, Rev. 1
Flyback Converter
|
V
in
90-277 V
|
Output
52 V / 1.2 A
STMicroelectronics HVLED001 | Demoboard STEVAL-ILL070V3, Rev. 1
Flyback Converter
|
V
in
90-305 V
|
Outputs
19.5 V / 0.02 A, 48 V / 0.73 A
STMicroelectronics HVLED001 | Demoboard STEVAL-ILL070V2, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Outputs
48 V / 0.7 A, 27 V / 0.02 A
STMicroelectronics HVLED001A | Demoboard STEVAL-ILL080V1, Rev. 1
Flyback Converter
|
V
in
180-265 V
|
Output
90 V / 0.2 A
STMicroelectronics HVLED001A | Demoboard LT.LED0038.16, Rev. 1
Flyback Converter
|
V
in
18 V
|
Output
12 V
STMicroelectronics HVLED001A | Demoboard STEVAL-LLL006V1, Rev. 1
Flyback Converter
|
V
in
90-300 V
|
Output
110 V / 0.7 A
STMicroelectronics HVLED001A | Demoboard STEVAL-ILL085V1, Rev. 2
Other Topology
STMicroelectronics HVLED001A | Demoboard STEVAL-ILL074V1, Rev. V1
Flyback Converter
|
V
in
90-277 V
|
Output
52 V
STMicroelectronics HVLED001B | Demoboard STEVAL-LLL008, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
75 V / 1.4 A
STMicroelectronics HVLED001B | Demoboard EVAL-PSR01B-35W, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
48 V / 0.73 A
STMicroelectronics HVLED002 | Demoboard EVLMG4-500WIBCK, Rev. 1
Buck Converter
|
V
in
400 V
|
Output
150 V / 1 A
STMicroelectronics HVLED805, Rev. 1
Flyback Converter
|
V
in
220-240 V
|
Output
16 V / 0.34 A
STMicroelectronics HVLED815PF | Demoboard STEVAL-ILL082V1, Rev. 1
Other Topology
previous
1
...
306
307
308
309
310
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes