Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1021-1050 of 14005 reference designs
Filter values
Analog Devices LT3748
Flyback Converter
|
V
in
10-40 V
|
Output
5 V / 3 A
Analog Devices LT3748
Flyback Converter
|
V
in
10-40 V
|
Output
12 V / 3.8 A
Analog Devices LT3748
Flyback Converter
|
V
in
20-75 V
|
Output
12 V / 2.5 A
Analog Devices LT3748
Flyback Converter
|
V
in
30-75 V
|
Output
5 V / 3 A
Analog Devices LT3748 | Demoboard DC1745A, Rev. 2
Flyback Converter
|
V
in
100-400 V
|
Output
15 V / 3 A
Analog Devices LT3748 | Demoboard DC1745A, Rev. 2
Flyback Converter
|
V
in
120-375 V
|
Output
30 V / 0.3 A
Analog Devices LT3748 | Demoboard DC1745A, Rev. 2
Flyback Converter
|
V
in
60-600 V
|
Output
15 V / 2 A
Analog Devices LT3748 | Demoboard DC1745A, Rev. 2
Flyback Converter
|
V
in
100-400 V
|
Outputs
12 V / 3.5 A, 15 V / 3 A, 15 V / 0.6 A, 48 V / 0.2 A, 5 V / 2 A
Analog Devices LT3748 | Demoboard DC1860A, Rev. 3
Flyback Converter
|
V
in
10-15 V
|
Output
52.5 V / 0.7 A
Analog Devices LT3748, Rev. A
Flyback Converter
Analog Devices LT3748 | Demoboard DC1557A, Rev. LT3748EMS
Flyback Converter
|
V
in
10-100 V
|
fsw
80-250 kHz
|
Outputs
5 V / 2.5 A, 5 V / 3 A
Analog Devices LT3748 | Demoboard DC1557A, Rev. LT3748EMS
Flyback Converter
|
V
in
20-75 V
|
fsw
80-250 kHz
|
Outputs
24 V / 3.8 A, 24 V / 1.9 A
Analog Devices LT3748 | Demoboard DC1557A, Rev. LT3748EMS
Flyback Converter
|
V
in
7-15 V
|
fsw
80-250 kHz
|
Output
300 V / 0.8 A
Analog Devices LT3748 | Demoboard DC1557A, Rev. LT3748EMS
Flyback Converter
|
V
in
10-40 V
|
fsw
80-250 kHz
|
Outputs
15 V / 2 A, 15 V / 3 A, 15 V / 1 A
Analog Devices LT3748 | Demoboard DC1557A, Rev. LT3748EMS
Flyback Converter
|
V
in
10-40 V
|
fsw
80-250 kHz
|
Outputs
24 V / 1.3 A, 24 V / 1.9 A
Analog Devices LT3748 | Demoboard DC1557A, Rev. LT3748EMS
Flyback Converter
|
V
in
10-100 V
|
fsw
80-250 kHz
|
Output
12 V / 3.8 A
Analog Devices LT3748EMS | Demoboard DC1860B, Rev. 1
Flyback Converter
|
V
in
10-15 V
|
Output
54 V / 0.7 A
Analog Devices LT3748EMS | Demoboard DC1557A, Rev. 2
Flyback Converter
|
V
in
30-75 V
|
Output
12 V / 1 A
Analog Devices LT3748EMS | Demoboard DC1694B, Rev. 2
Flyback Converter
|
V
in
22-75 V
|
Output
12 V / 2.5 A
Analog Devices LT3750, Rev. A
Flyback Converter
|
V
in
3-24 V
|
fsw
100-300 kHz
|
Outputs
300 V / 9 A, 300 V / 3 A, 300 V / 6 A
Analog Devices LT3750, Rev. A
Flyback Converter
|
V
in
3-24 V
|
fsw
100-300 kHz
|
Output
14 V
Analog Devices LT3750A
Flyback Converter
|
V
in
3-24 V
|
fsw
100-300 kHz
Analog Devices LT3751, Rev. C
Flyback Converter
|
V
in
5-24 V
|
Outputs
300 V / 0.27 A, 500 V
Analog Devices LT3751, Rev. C
Flyback Converter
|
V
in
12-24 V
|
Output
500 V
Analog Devices LT3752-1, Rev. B
Flyback Converter
|
V
in
75-180 V
|
fsw
100-500 kHz
Analog Devices LT3752-1, Rev. B
Forward Converter
|
V
in
75-150 V
|
fsw
100-500 kHz
|
Output
24 V / 14 A
Analog Devices LT3752-1, Rev. B
Forward Converter
|
V
in
150-400 V
|
fsw
100-500 kHz
|
Output
12 V / 16.7 A
Analog Devices LT3752EFE-1/ LT8311EFE | Demoboard DC1929A, Rev. 5
Forward Converter
|
V
in
150-400 V
|
Output
12 V / 16.7 A
Analog Devices LT3753 | Demoboard DC2324A-A, Rev. 00
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Output
26.4 V / 5 A
Analog Devices LT3753 | Demoboard DC2324A-A, Rev. 00
Forward Converter
|
V
in
9-18 V
|
fsw
100-500 kHz
|
Output
24.6 V / 5 A
previous
1
...
33
34
35
36
37
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes