Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10531-10560 of 12738 reference designs
Filter values
Texas Instruments LM53635-Q1, Rev. A
Buck Converter
|
V
in
3.8-36 V
|
fsw
1850-2350 kHz
Texas Instruments LM53635-Q1 | Demoboard TIDA-01055, Rev. A
Buck Converter
|
V
in
3.9-36 V
|
fsw
1850-2350 kHz
|
Output
5.2 V / 3.5 A
Texas Instruments LM61430-Q1 | Demoboard LM61430EVM-AS-2MHZ
Buck Converter
|
V
in
6-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61430-Q1, Rev. A
Buck Converter
|
V
in
5-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61430-Q1 | Demoboard LM61430Q1EVM, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61440, Rev. A
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
34.2 V / 4 A
Texas Instruments LM61460 | Demoboard LM61460EVM, Rev. A
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 6 A
Texas Instruments LM61460 | Demoboard LM61460-Q1 EVM, Rev. C
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 6 A
Texas Instruments LM61480, Rev. A
Buck Converter
|
V
in
3-36 V
|
Outputs
5 V / 8 A, 3.3 V / 8 A, 3.3 V / 8 A, 5 V / 8 A
Texas Instruments LM62440-Q1 | Demoboard LMV62440EVM
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 4 A
Texas Instruments LM62440-Q1, Rev. B
Buck Converter
|
V
in
3-42 V
|
fsw
200-2200 kHz
|
Output
5.5 V / 4 A
Texas Instruments LM62460, Rev. A
Buck Converter
|
V
in
3-36 V
|
Outputs
5 V / 6 A, 5 V / 6 A, 3.3 V / 6 A, 3.3 V / 6 A
Texas Instruments LM62460-Q1 | Demoboard LM62460RPHEVM
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 6 A
Texas Instruments LM63615 | Demoboard PMP22063, Rev. E1
Other Topology
Texas Instruments LM63615-Q1 | Demoboard PMP22030, Rev. E1
Buck Converter
|
V
in
8-18 V
|
fsw
250-2200 kHz
|
Output
5 V / 1.5 A
Texas Instruments LM63625DQPWPTQ1 | Demoboard LM63625EVM, Rev. A
Buck Converter
|
V
in
3.5-36 V
|
Output
5 V / 2.5 A
Texas Instruments LM63635DN | Demoboard LM63635DNEVM, Rev. A
Buck Converter
|
V
in
3.6-36 V
|
fsw
400-2100 kHz
|
Output
5 V / 3.25 A
Texas Instruments LM66100 | Demoboard LM66100EVM, Rev. 1
Other Topology
Texas Instruments LM706A0-Q1 | Demoboard LM706A0QEVM, Rev. 1
Buck Converter
|
V
in
8-65 V
|
Output
3.3 V / 10 A
Texas Instruments LM70880-Q1 | Demoboard LM70880QEVM, Rev. A
Buck Converter
|
V
in
8-72 V
|
Output
5 V / 8 A
Texas Instruments LM73100 | Demoboard LM73100 integrated ideal diode evaluation module, Rev. A
Other Topology
|
V
in
2.7-23 V
|
Output
23 V / 0.5 A
Texas Instruments LM73605RNPR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
24 V
|
fsw
350-2200 kHz
|
Output
3.3 V
Texas Instruments LM73606 | Demoboard PMP15023, Rev. E1
Buck Converter
Texas Instruments LM74610 | Demoboard PMP10749, Rev. 1
Other Topology
Texas Instruments LM74610 | Demoboard TIDA00743_2, Rev. B
Boost Converter
Texas Instruments LM74610 / LM27313 | Demoboard PMP15014, Rev. E1
Boost Converter
|
V
in
3.3 V
|
Output
5 V
Texas Instruments LM74610-Q1 | Demoboard TIDA-00743_2, Rev. A
Other Topology
|
V
in
4.5-26.4 V
Texas Instruments LM74610-Q1 | Demoboard DRV8145H-Q1EVM, Rev. D
Other Topology
|
V
in
0.48-42 V
Texas Instruments LM74610-Q1 | Demoboard PMP15023, Rev. E1
Buck Converter
Texas Instruments LM74610QDGKRQ1 | Demoboard TIDA-010008, Rev. 001
Other Topology
previous
1
...
350
351
352
353
354
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes