Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11191-11220 of 12766 reference designs
Filter values
Texas Instruments TPS2561A-Q1 | Demoboard TIDA-01388, Rev. E1
Buck Converter
Texas Instruments TPS25740 | Demoboard PMP4489, Rev. E1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3 A
Texas Instruments TPS25740B | Demoboard PMP20774, Rev. A
Boost Converter
|
V
in
6-40 V
Texas Instruments TPS25741 | Demoboard TPS25741EVM-802, Rev. A
Buck Converter
|
V
in
22-28 V
|
Output
20 V / 3 A
Texas Instruments TPS25750 | Demoboard USB-PD-CHG-EVM-01, Rev. A
Buck-Boost Converter
|
V
in
3.6-24 V
|
Output
24 V / 5 A
Texas Instruments TPS25750 | Demoboard TIDA-050047, Rev. A
Buck-Boost Converter
|
V
in
3.6-2.4 V
Texas Instruments TPS25750 | Demoboard TPS25750EVM, Rev. A
Other Topology
Texas Instruments TPS25762-Q1 | Demoboard TPS25762DQ1EVM, Rev. A
USB
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-150, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-146, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-149, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25763-Q1 | Demoboard TPS25763Q1EVM, Rev. A
USB
Texas Instruments TPS25772-Q1 | Demoboard TPS25772DQ1EVM, Rev. A
USB
Texas Instruments TPS25810 | Demoboard PMP40286, Rev. A
Buck Converter
|
V
in
7-36 V
|
Outputs
5 V / 2.4 A, 5 V / 3 A
Texas Instruments TPS25810-Q1, Rev. PMP40268
Buck Converter
|
V
in
7-36 V
|
Output
5 V / 3 A
Texas Instruments TPS25820DSS, Rev. E1
Other Topology
Texas Instruments TPS25821 | Demoboard PMP40270, Rev. A
Buck Converter
|
V
in
6-42 V
|
Output
5 V / 1.5 A
Texas Instruments TPS25821 | Demoboard PMP40260, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1.5 A
Texas Instruments TPS25830-Q1 | Demoboard TPS25830Q1EVM-040
Buck Converter
|
V
in
6-36 V
|
fsw
400-2200 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS25830-Q1 | Demoboard SLVUBE2A, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
400-2200 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS25831-Q1 | Demoboard TPS25831Q1EVM-062
USB
|
V
in
36 V
|
fsw
400-2200 kHz
|
Output
2.5 V / 3.5 A
Texas Instruments TPS25831-Q1 | Demoboard SLVUBL1A, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
400-2200 kHz
|
Output
6.5 V / 3.5 A
Texas Instruments TPS25831-Q1 | Demoboard PMP40542, Rev. E1
Buck Converter
|
V
in
6-36 V
|
Outputs
5 V / 3 A, 5 V / 3 A
Texas Instruments TPS25832-Q1 | Demoboard PMP30338, Rev. C
Buck Converter
|
V
in
6-36 V
|
Outputs
5 V / 3 A, 5 V / 3 A
Texas Instruments TPS2583xA-Q1 | Demoboard TPS2583XAQ1EVM-147, Rev. 1.3
Buck Converter
|
fsw
400-2200000 kHz
Texas Instruments TPS25840-Q1 | Demoboard TPS25840Q1EVM-079
Buck Converter
|
V
in
6-36 V
|
fsw
300-2200 kHz
|
Output
5.1 V / 3.5 A
Texas Instruments TPS25840-Q1 | Demoboard PMP40544, Rev. E1
Buck Converter
|
V
in
6-36 V
|
Output
5 V / 2.4 A
Texas Instruments TPS25846-Q1, Rev. 001
Buck Converter
|
V
in
6-16 V
|
Output
5.1 V / 2.4 A
Texas Instruments TPS25846-Q1 | Demoboard TPS25846Q1EVM-117, Rev. A
Buck Converter
|
V
in
6-36 V
|
Output
2.5 V / 3.5 A
Texas Instruments TPS25850-Q1, Rev. 001
Buck Converter
|
V
in
6-26 V
|
Output
5.17 V / 3 A
previous
1
...
372
373
374
375
376
...
426
next
Cart
Your cart is empty.
Get samples and quotes