Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11941-11970 of 12734 reference designs
Filter values
Texas Instruments TPS71750DSET | Demoboard TIDA-01403, Rev. E1
Other Topology
Texas Instruments TPS71750DSET | Demoboard TIDA-01583, Rev. E1
Other Topology
Texas Instruments TPS73033 | Demoboard TMDSCNCD280049C, Rev. B
Other Topology
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS73533 | Demoboard DRV8145H-Q1EVM, Rev. D
Other Topology
|
V
in
2.7-6.5 V
Texas Instruments TPS73633DBVR | Demoboard F280049C controlCARD Evaluation Module, Rev. 1
Other Topology
Texas Instruments TPS73633-EP | Demoboard TMDSCNCD280049C, Rev. B
Other Topology
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS74201RGRT | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments TPS74701 | Demoboard TPS74701EVM-177, Rev. B
Other Topology
Texas Instruments TPS75003, Rev. I
Buck Converter
|
V
in
2.2-6.5 V
|
Output
6.5 V / 3 A
Texas Instruments TPS75003RHLR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS75003RHLR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
1.2 V
Texas Instruments TPS76318 | Demoboard TIDA-010239, Rev. C
Other Topology
|
V
in
3.3 V
|
Output
1.8 V / 0.03 A
Texas Instruments TPS76350DBVR | Demoboard TIDA-010065, Rev. E2
Other Topology
Texas Instruments TPS76350DBVRG4 | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments TPS79601DRBR | Demoboard TIDM-02006, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V / 1 A
Texas Instruments TPS79801-Q1 | Demoboard TIDA-00357, Rev. E1
Buck Converter
|
V
in
3-50 V
|
Outputs
3.3 V, 12 V
Texas Instruments TPS79933DDCR | Demoboard TIDA-00202, Rev. E1
Other Topology
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS7A02 | Demoboard TIDA-010072, Rev. E2
Buck Converter
|
V
in
6-28 V
|
Output
12 V / 2 A
Texas Instruments TPS7A14 | Demoboard TPS7A14EVM-058
Other Topology
|
V
in
0.6-2.2 V
|
Output
2.05 V / 1 A
Texas Instruments TPS7A14 | Demoboard TPS7A14EVM-095
Other Topology
|
V
in
0.6-2.2 V
|
Output
2.05 V / 1 A
Texas Instruments TPS7A15 | Demoboard TPS7A15EVM-096
Other Topology
|
V
in
0.6-2.2 V
|
Output
2.05 V / 1 A
Texas Instruments TPS7A1601DRB | Demoboard TIDA-00189
Other Topology
|
V
in
10-33 V
Texas Instruments TPS7A3001DGNR | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments TPS7A3001DGNR | Demoboard TIDA-00300, Rev. E2
FlyBuck (Double Buck)
Texas Instruments TPS7A3001DRBR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-01027, Rev. E1
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments TPS7A3901 | Demoboard TIDA-010239, Rev. C
Other Topology
|
V
in
-14-14 V
|
fsw
1250 kHz
|
Outputs
12 V / 0.1 A, -12 V / 0.1 A
previous
1
...
397
398
399
400
401
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes