Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11971-12000 of 12734 reference designs
Filter values
Texas Instruments TPS7A3901DSC | Demoboard TIDA-00300, Rev. E1
Other Topology
Texas Instruments TPS7A3901DSC | Demoboard TIDA-010055, Rev. E1
Other Topology
Texas Instruments TPS7A3901DSCR | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments TPS7A43 | Demoboard TPS7A43EVM-047
Buck Converter
|
V
in
4-85 V
|
Output
14.5 V / 0.05 A
Texas Instruments TPS7A43 | Demoboard TPS7A43EVM-047, Rev. B
Other Topology
|
V
in
4-85 V
|
Output
14.5 V / 0.05 A
Texas Instruments TPS7A4700RGWR | Demoboard TIDA-01052, Rev. E1
Other Topology
Texas Instruments TPS7A4901DGNR | Demoboard TIDA-01027, Rev. E1
Other Topology
Texas Instruments TPS7A57 | Demoboard TPS7A57EVM-056
Other Topology
Texas Instruments TPS7A57 | Demoboard TIDA-050061, Rev. A
Other Topology
|
V
in
0.7-6 V
|
Output
5 V
Texas Instruments TPS7A74 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
|
V
in
1.7-6 V
|
Output
3.6 V / 1.5 A
Texas Instruments TPS7A7833PWPR | Demoboard TIDA-010060, Rev. E1
Other Topology
Texas Instruments TPS7A8300RGRR | Demoboard TIDA-01027, Rev. E1
Other Topology
Texas Instruments TPS7A8300RGRR | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments TPS7A8300RGRR | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments TPS7A8400RGRR | Demoboard TIDA-01027, Rev. E1
Other Topology
Texas Instruments TPS7A8400RGRR | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments TPS7A8400RGRR | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments TPS7A8400RGRR | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments TPS7B69-Q1 | Demoboard TIDA-01008
Other Topology
|
V
in
4-40 V
|
Output
3.3 V
Texas Instruments TPS7H5002 | Demoboard TPS7H5002EVM-CVAL, Rev. A
Other Topology
Texas Instruments TPS7H5003 | Demoboard TPS7H5003EVM-CVAL, Rev. 1
Other Topology
Texas Instruments TPS7H5004 | Demoboard TPS7H5004EVM-CVAL, Rev. 1
Other Topology
Texas Instruments TPS82084SILR | Demoboard TIDA-01051, Rev. E1
Other Topology
|
V
in
2.5-6 V
Texas Instruments TPS82130SILR | Demoboard TIDA-010128, Rev. E3
Buck Converter
|
V
in
12 V
|
Output
9 V
Texas Instruments TPS82130SILR | Demoboard TIDA-01028, Rev. E3
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V / 3 A
Texas Instruments TPS82150 | Demoboard TIDA-010026, Rev. E1
Buck Converter
|
V
in
12-15 V
|
Output
5 V / 1 A
Texas Instruments TPS84A20RVQT | Demoboard PMP9335
Buck Converter
|
V
in
12 V
|
Output
1 V / 3.7 A
Texas Instruments TPS92001, Rev. A
Flyback Converter
|
V
in
240 V
|
fsw
30-800 kHz
|
Outputs
0.37 A, 3.8 V / 0.04 A
Texas Instruments TPS92001 | Demoboard PMP6551, Rev. D
Buck Converter
|
V
in
216-264 V
|
fsw
30-800 kHz
|
Output
60 V / 0.16 A
Texas Instruments TPS92001 | Demoboard PMP5163, Rev. G
Buck-Boost Converter
|
V
in
108-132 V
|
Output
28 V / 0.33 A
previous
1
...
398
399
400
401
402
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes