Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12511-12540 of 14005 reference designs
Filter values
Texas Instruments TPS54239 | Demoboard PMP10822.8, Rev. A
Buck Converter
|
V
in
12.1 V
|
Output
1.5 V / 0.4 A
Texas Instruments TPS54239 | Demoboard PMP10822.8, Rev. A
Buck Converter
|
V
in
12.1 V
|
Outputs
5 V / 0.2 A, 5.7 V / 0.3 A, 3.3 V / 0.2 A, 5 V / 0.3 A
Texas Instruments TPS54260-Q1, Rev. F
Buck Converter
|
V
in
8-40 V
|
fsw
100-2500 kHz
|
Output
5 V
Texas Instruments TPS542A50 | Demoboard TPS542A50EVM-059
Buck Converter
|
V
in
4-18 V
|
Output
1 V / 15 A
Texas Instruments TPS542A52 | Demoboard TPS542A52EVM-059
Buck Converter
|
V
in
4-18 V
|
fsw
400-2200 kHz
|
Output
5.5 V / 15 A
Texas Instruments TPS54302DDCR | Demoboard PMP40937A(001), Rev. 001
High Voltage Output
Texas Instruments TPS54308 | Demoboard PMP40994
FlyBuck (Double Buck)
|
V
in
10-20 V
|
Output
23 V / 0.08 A
Texas Instruments TPS54308 | Demoboard TPS54308EVM-876
Buck Converter
|
V
in
8-28 V
|
Output
3.3 V / 3 A
Texas Instruments TPS54308 | Demoboard SLUA838
FlyBuck (Double Buck)
|
V
in
10-24 V
|
Outputs
12 V / 0.2 A, -12 V / 0.2 A
Texas Instruments TPS54308 | Demoboard TIDA-010216, Rev. E1
FlyBuck (Double Buck)
|
V
in
10-15 V
Texas Instruments TPS54308 | Demoboard PMP40589, Rev. E1
FlyBuck (Double Buck)
|
V
in
9-22 V
|
fsw
350 kHz
|
Outputs
15 V / 0.08 A, 8 V / 0.08 A
Texas Instruments TPS54318RTE | Demoboard TIDA-01023, Rev. E2
Other Topology
Texas Instruments TPS54318RTE | Demoboard TIDA-010131, Rev. E3
Other Topology
Texas Instruments TPS54325, Rev. F
Buck Converter
|
V
in
4.5-18 V
|
Outputs
5 V / 1.5 A, 1.2 V / 3 A, 3.3 V / 3 A, 2.5 V / 3 A, 1.8 V / 3 A
Texas Instruments TPS54325PWPR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
12 V
|
Output
1.8 V
Texas Instruments TPS54327 | Demoboard TIDA-01017
Buck Converter
|
V
in
5-12 V
|
Output
3.6 V
Texas Instruments TPS54327 | Demoboard TIDA-01015
Buck Converter
|
V
in
5-12 V
|
Output
3.6 V
Texas Instruments TPS54327 | Demoboard TIDA-00432, Rev. A
Boost Converter
Texas Instruments TPS54331D | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
3.5-28 V
|
Output
3.3 V
Texas Instruments TPS54331DDA | Demoboard SBC-S32V234, Rev. B
Buck Converter
|
V
in
3.5-28 V
|
fsw
456-684 kHz
|
Output
0.8 V / 3 A
Texas Instruments TPS54334DRCT | Demoboard TMDX654GPEVM, Rev. E3
Buck Converter
|
V
in
11-28 V
|
Output
3.3 V / 3 A
Texas Instruments TPS54340
Buck Converter
|
V
in
6-42 V
|
fsw
100-2500 kHz
|
Output
3.3 V / 3.5 A
Texas Instruments TPS54340
Buck Converter
|
V
in
7-42 V
|
fsw
100-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS54340
Other Topology
|
fsw
100-2500 kHz
Texas Instruments TPS54340 | Demoboard PMP4425, Rev. A
Other Topology
Texas Instruments TPS54340 | Demoboard TPS54340EVM-182, Rev. A
Buck Converter
|
V
in
6-42 V
|
Output
3.3 V / 3.5 A
Texas Instruments TPS54341
Buck Converter
|
V
in
6-42 V
|
fsw
100-2500 kHz
|
Output
3.3 V / 3.5 A
Texas Instruments TPS543521 | Demoboard tps543521EVM, Rev. 00
Buck Converter
|
V
in
3.8-18 V
|
Output
5 A
Texas Instruments TPS54360, Rev. E
Buck Converter
|
V
in
8.5-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS54360-Q1, Rev. A
Buck Converter
|
V
in
8.5-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 3.5 A
previous
1
...
416
417
418
419
420
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes