Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12661-12690 of 12766 reference designs
Filter values
Valens Semiconductor VA7044 | Demoboard BVA7-ADPT-44-CSI2-SMA, Rev. A
A-PHY
Valens Semiconductor VA7044 | Demoboard BVA7-ADPT-00-CSI2-XVR, Rev. A
A-PHY
Valens Semiconductor VS2310 | Demoboard BVS2-USBC-TX-2310_SVS2-USBC-TX-2310, Rev. A02
HDBaseT
Valens Semiconductor VS2310RX | Demoboard BVS2 DSC1 RX 2310 NHDI POE, Rev. C
HDBaseT
Valens Semiconductor VS2310TX | Demoboard BVS2 DSC1 TX 2310 NHDI POE, Rev. C
HDBaseT
Valens Semiconductor VS3000 | Demoboard VS3-EVK2-00-3000-MD, Rev. A0
HDBaseT
Valens Semiconductor VS3000 | Demoboard VS3-EVK2, Rev. B0
HDBaseT
Valens Semiconductor VS310R | Demoboard BVS3-EVK3-00-0310-B3, Rev. B3
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS6-EVK1-A0-6320-DEVICE, Rev. A1
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS6-EVK1-A0-6320-HOST, Rev. B0
HDBaseT
Wise Integration WI62175 | Demoboard 65-W USB-C PD ACF
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3.25 A
Wolfspeed C2M1000170J | Demoboard CRD-15DD17P
Flyback Converter
|
V
in
480-530 V
|
Output
12 V / 1.3 A
Wolfspeed C3M0065100K | Demoboard CRD-20DD09P-2
LLC Resonant Converter
|
V
in
650-750 V
|
Output
550 V
Wolfspeed CRD07500AA12N-FMC | Demoboard CRD07500AA12N-FMC, Rev. 1
Motor Drive
|
V
in
480 V
Wolfspeed ICE2QR2280Z/MAX13256/C3M0045065L | Demoboard CRD-03600AD065E-L
Power Factor Correction
|
V
in
180-265 V
|
Output
420 V
Wolfspeed UCC25800/UCC5350/E3M0032120J2 | Demoboard CRD-22DD12N-J2, Rev. 1
Other Topology
|
V
in
380-900 V
|
Output
800 V / 36 A
Wolfspeed UCC2844D | Demoboard CRD-060DD17P-2
Flyback Converter
|
V
in
300-1000 V
|
Outputs
12 V / 0.1 A, 12 V / 4 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-11DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Output
420 V / 25 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-20DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Output
420 V / 50 A
Xilinx AFX Daughter Card, Rev. 1.0
Buck Converter
|
V
in
3.3 V
Xilinx VE2802 | Demoboard VEK280, Rev. 1.0
Other Topology
Xilinx VH1582 | Demoboard VHK158, Rev. 1.0
Other Topology
Xilinx XC7Z010, Rev. 1.16
Boost Converter
Xilinx XCKU040-2FFVA1156E | Demoboard KCU105, Rev. 1
FPGA
Xilinx XCKU040-2FFVA1156E, Rev. 1.0
Boost Converter
Xilinx XCKU040-FFVA1156 | Demoboard KCU1250, Rev. 2015.1
Other Topology
Xilinx XCKU075, Rev. 1.6
Boost Converter
|
V
in
1-3.3 V
Xilinx XCKU5P-2FFVB676E | Demoboard KCU116, Rev. 1
FPGA
Xilinx XCVU095-2FFVA2104EES9852 | Demoboard VCU108, Rev. 01
FPGA
Xilinx XCVU095-FFVB2104E | Demoboard VCU1287, Rev. 1.1
FPGA
previous
1
...
421
422
423
424
425
...
426
next
Cart
Your cart is empty.
Get samples and quotes