Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1831-1860 of 12734 reference designs
Filter values
Analog Devices LTC2000 | Demoboard DC2191A, Rev. 1
Other Topology
Analog Devices LTC2000-11 | Demoboard DC2085A-C, Rev. A
Buck Converter
|
V
in
4.8-5.2 V
Analog Devices LTC2000-14 | Demoboard DC2085A-B, Rev. A
Buck Converter
|
V
in
4.8-5.2 V
Analog Devices LTC2000-16 | Demoboard DC2085A-D, Rev. A
Buck Converter
|
V
in
4.8-5.2 V
Analog Devices LTC2311, Rev. B
Flyback Converter
|
fsw
105-850 kHz
Analog Devices LTC2341 | Demoboard DC2581A-A/B, Rev. 1
Other Topology
Analog Devices LTC2345 | Demoboard DC2326A-A
ADC
Analog Devices LTC2345 | Demoboard DC2326A-B
ADC
Analog Devices LTC2348-16 | Demoboard DC2094A-D, Rev. A
Buck Converter
Analog Devices LTC2348-18 | Demoboard DC2094A-A, Rev. A
Buck Converter
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H, Rev. 1
Other Topology
Analog Devices LTC2358-18 | Demoboard DC2677A
Other Topology
Analog Devices LTC2422 | Demoboard DC2026C, Rev. D
Other Topology
|
V
in
7-20 V
|
Output
5 V / 0.75 A
Analog Devices LTC2607 | Demoboard DC2026C, Rev. C
Other Topology
|
V
in
7-20 V
|
Output
5 V / 0.75 A
Analog Devices LTC2645 | Demoboard DC2197A-A, Rev. 1
Other Topology
|
fsw
30-100 kHz
Analog Devices LTC2662 | Demoboard DC2692
Other Topology
Analog Devices LTC2672 | Demoboard DC2903, Rev. A
DAC
|
V
in
-5.5-5.5 V
Analog Devices LTC2873A, Rev. 1
Boost Converter
|
V
in
3.3-5 V
|
Output
7 V
Analog Devices LTC2873A | Demoboard DC2364A, Rev. 2.0
Buck Converter
|
V
in
3-5.5 V
|
Output
7 V
Analog Devices LTC2874 | Demoboard DC1880A
Buck Converter
|
V
in
8-30 V
Analog Devices LTC2874 | Demoboard DC2228A, Rev. A
RF signals / communications
|
V
in
20-30 V
Analog Devices LTC2887-5S | Demoboard DC1791A, Rev. A
Other Topology
|
V
in
4.5-5.5 V
|
fsw
4000-20000 kHz
|
Output
5.25 V
Analog Devices LTC2933 | Demoboard DC2293A-A, Rev. 1
Other Topology
previous
1
...
60
61
62
63
64
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes