Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2071-2100 of 12766 reference designs
Filter values
Analog Devices LTC3315A
Buck Converter
|
V
in
2.5 V
|
fsw
3000 kHz
|
Outputs
1.8 V / 2 A, 1.5 V / 2 A
Analog Devices LTC3315A
Other Topology
|
V
in
2.25-5.5 V
|
fsw
3000 kHz
Analog Devices LTC3315A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000 kHz
|
Outputs
1.8 V / 2 A, 1.2 V / 2 A
Analog Devices LTC3315A | Demoboard DC3123A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1900-2100 kHz
|
Outputs
1.2 V / 2 A, 1.8 V / 2 A
Analog Devices LTC3315B | Demoboard DC2748A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
5550-6450 kHz
|
Outputs
1.8 V / 2 A, 2 V / 2 A
Analog Devices LTC3315B
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
10000 kHz
|
Output
5.5 V / 2 A
Analog Devices LTC3315B
Buck Converter
|
V
in
3.3 V
|
fsw
10000 kHz
|
Outputs
1.8 V / 2 A, 2 V / 2 A
Analog Devices LTC3315B
Buck Converter
|
V
in
2.7 V
|
fsw
10000 kHz
|
Outputs
1.8 V / 2 A, 1.5 V / 2 A
Analog Devices LTC3315B
Buck Converter
|
V
in
3.3 V
|
fsw
10000 kHz
|
Outputs
1.2 V / 2 A, 2 V / 2 A
Analog Devices LTC3315B
Buck Converter
|
V
in
5 V
|
fsw
10000 kHz
|
Outputs
2.5 V / 2 A, 3.3 V / 2 A
Analog Devices LTC3315B
Buck Converter
|
V
in
3.3 V
|
fsw
10000 kHz
|
Outputs
0.8 V / 2 A, 1.2 V / 2 A
Analog Devices LTC3315B
Buck Converter
|
V
in
5 V
|
fsw
10000 kHz
|
Outputs
2.5 V / 2 A, 2.8 V / 2 A
Analog Devices LTC3330 | Demoboard DC2509A
Buck-Boost Converter
|
V
in
3-19 V
|
Output
5 V / 0.05 A
Analog Devices LTC3330 | Demoboard DC2509A
Other Topology
Analog Devices LTC3330 | Demoboard DC2048A, Rev. B
Buck-Boost Converter
|
V
in
3-18 V
|
Output
5.15 V
Analog Devices LTC3330, Rev. C
Buck-Boost Converter
|
V
in
1.8-5.5 V
|
Output
0.05 A
Analog Devices LTC3331, Rev. C
Buck-Boost Converter
|
V
in
3-19 V
|
Output
150 V
Analog Devices LTC3335
Buck-Boost Converter
|
V
in
3.2 V
|
Output
5 V
Analog Devices LTC3335
Buck-Boost Converter
|
V
in
3.6 V
|
Output
3.3 V
Analog Devices LTC3335
Buck-Boost Converter
Analog Devices LTC3335
Buck-Boost Converter
|
Output
5 V
Analog Devices LTC3335
Buck-Boost Converter
|
V
in
3.6 V
|
Output
2.5 V
Analog Devices LTC3335 | Demoboard DC2343A
Buck-Boost Converter
|
V
in
1.8-5.5 V
|
Output
3.3 V / 0.01 A
Analog Devices LTC3336 | Demoboard DC2965A
Buck Converter
|
V
in
2.5-15 V
|
Output
5 V / 0.3 A
Analog Devices LTC3350 | Demoboard DC1937B, Rev. A
Boost Converter
|
V
in
10.8-20 V
|
Output
20 V
Analog Devices LTC3351 | Demoboard DC2464A-B, Rev. 4
Buck Converter
|
V
in
20-30 V
|
fsw
200-1000 kHz
|
Output
18 V / 2 A
Analog Devices LTC3351 | Demoboard DC2464A-A, Rev. 4
Buck Converter
|
V
in
11-18 V
|
fsw
200-1000 kHz
|
Output
6 V / 4 A
Analog Devices LTC3370
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000-3000 kHz
|
Outputs
2.5 V / 1 A, 1.2 V / 4 A, 1.6 V / 3 A
Analog Devices LTC3370
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1000-3000 kHz
|
Output
2.5 V / 2 A
Analog Devices LTC3370
Buck Converter
|
V
in
2.25-5 V
|
fsw
1000-3000 kHz
|
Outputs
2 V / 2 A, 1.2 V / 3 A
previous
1
...
68
69
70
71
72
...
426
next
Cart
Your cart is empty.
Get samples and quotes