Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(908)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2401-2430 of 12685 reference designs
Filter values
Analog Devices LTC3879
Buck Converter
|
V
in
4.5-32 V
|
fsw
800 kHz
|
Output
1 V / 5 A
Analog Devices LTC3879
Buck Converter
|
V
in
4.5-28 V
|
fsw
800 kHz
|
Output
2.5 V / 5 A
Analog Devices LTC3879EMSE | Demoboard DC1345A, Rev. 2
Buck Converter
|
V
in
4.5-34 V
|
Output
1.2 V / 12 A
Analog Devices LTC3880EUJ/LTC3870EUFD, Rev. 2
Buck Converter
|
V
in
7-14 V
|
Outputs
3.3 V / 60 A, 3.3 V / 20 A
Analog Devices LTC3882 | Demoboard DC2291A, Rev. A
Buck Converter
|
V
in
7-14 V
|
Output
2 V / 140 A
Analog Devices LTC3882EUJ | Demoboard DC1936A, Rev. 2
Buck Converter
|
V
in
7-14 V
|
Output
1 V / 30 A
Analog Devices LTC3882EUJ | Demoboard DC2174A-A, Rev. A
Buck Converter
|
V
in
7-14 V
|
Outputs
1.5 V / 35 A, 1 V / 35 A
Analog Devices LTC3882EUJ | Demoboard DC2174A-B, Rev. A
Buck Converter
|
V
in
7-14 V
|
Output
1 V / 70 A
Analog Devices LTC3884 | Demoboard DC2165A, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
Output
1 V / 30 A
Analog Devices LTC3884 | Demoboard DC2283A, Rev. A
Buck Converter
|
V
in
7-14 V
|
Output
1 V / 160 A
Analog Devices LTC3884 | Demoboard DC2084A, Rev. A
Buck Converter
|
V
in
10-14 V
|
Output
1 V / 240 A
Analog Devices LTC3884, Rev. B
Buck Converter
|
V
in
4.5-14 V
|
Outputs
1 V / 30 A, 1 V / 120 A
Analog Devices LTC3884, Rev. B
Buck Converter
|
V
in
4.5-14 V
|
Outputs
1.5 V / 30 A, 1 V / 30 A
Analog Devices LTC3884, Rev. B
Buck Converter
|
V
in
7-14 V
|
Output
1.5 V / 30 A
Analog Devices LTC3884, Rev. B
Buck Converter
|
V
in
7-14 V
|
Output
1 V / 90 A
Analog Devices LTC3884, Rev. E
Buck Converter
|
V
in
7-14 V
|
fsw
200-1000 kHz
|
Outputs
1 V / 90 A, 1.5 V / 30 A
Analog Devices LTC3884, Rev. E
Buck Converter
|
V
in
6-14 V
|
fsw
200-1000 kHz
|
Outputs
1.5 V / 30 A, 1 V / 30 A
Analog Devices LTC3884, Rev. E
Buck Converter
|
V
in
6-14 V
|
fsw
200-1000 kHz
|
Output
1 V / 120 A
Analog Devices LTC3884 | Demoboard DC2605A, Rev. F
Buck Converter
|
V
in
7-14 V
|
Output
1 V / 120 A
Analog Devices LTC3884-1 | Demoboard DC2881A-A
Buck Converter
|
V
in
7-14 V
|
Output
1.8 V / 30 A
Analog Devices LTC3884-1, Rev. E
Buck Converter
|
V
in
6-14 V
|
fsw
200-1000 kHz
|
Output
1 V / 120 A
Analog Devices LTC3884-1, Rev. E
Buck Converter
|
V
in
7-14 V
|
fsw
200-1000 kHz
|
Outputs
1 V / 90 A, 1.5 V / 30 A
Analog Devices LTC3884-1, Rev. E
Buck Converter
|
V
in
6-14 V
|
fsw
200-1000 kHz
|
Outputs
1.5 V / 30 A, 1 V / 30 A
Analog Devices LTC3886 | Demoboard DC2155A-B
Buck Converter
|
V
in
18-54 V
|
Outputs
12 V / 12 A, 5 V / 12 A
Analog Devices LTC3886, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
fsw
100-750 kHz
|
Output
5.5 V / 30 A
Analog Devices LTC3886 | Demoboard DC2277A, Rev. A
Buck Converter
|
V
in
4.5-60 V
|
Output
13.8 V
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
20-48 V
|
Output
12 V / 5 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
48 V
|
Output
5 V / 10 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
18-48 V
|
Output
12 V / 10 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
48 V
|
Output
5 V / 40 A
previous
1
...
79
80
81
82
83
...
423
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes