Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2491-2520 of 12766 reference designs
Filter values
Analog Devices LTC3897-2
Boost Converter
|
V
in
6-65 V
|
fsw
75-550 kHz
|
Output
48 V / 4 A
Analog Devices LTC3897-2
Boost Converter
|
V
in
6-55 V
|
fsw
75-550 kHz
|
Output
48 V / 4 A
Analog Devices LTC3897-2
Boost Converter
|
V
in
6-55 V
|
fsw
75-550 kHz
|
Output
24 V / 10 A
Analog Devices LTC3897EUHF | Demoboard DC2108A, Rev. 2
Boost Converter
|
V
in
16-55 V
|
Output
48 V / 4 A
Analog Devices LTC3899, Rev. A
Boost Converter
|
V
in
2.2-60 V
|
fsw
50-900 kHz
|
Output
10 V
Analog Devices LTC3899, Rev. A
Boost Converter
|
V
in
2.2-60 V
|
fsw
50-900 kHz
|
Output
8.5 V / 3 A
Analog Devices LTC3899, Rev. A
Boost Converter
|
V
in
12-60 V
|
fsw
50-900 kHz
|
Output
24 V / 5 A
Analog Devices LTC3899, Rev. A
Boost Converter
|
V
in
12-60 V
|
fsw
50-900 kHz
|
Output
5 V / 8 A
Analog Devices LTC3899, Rev. A
Boost Converter
|
V
in
12-60 V
|
fsw
50-900 kHz
|
Output
3.3 V / 8 A
Analog Devices LTC3899, Rev. A
Boost Converter
|
V
in
2.2-60 V
|
fsw
50-900 kHz
|
Output
5 V / 5 A
Analog Devices LTC3899, Rev. B
Buck-Boost Converter
|
V
in
4.5-60 V
|
fsw
50-900 kHz
|
Output
12 V
Analog Devices LTC3899EFE | Demoboard DC1898A
Boost Converter
|
V
in
2.5-60 V
|
Output
5 V / 5 A
Analog Devices LTC3899EFE | Demoboard DC1898A
Boost Converter
|
V
in
2.5-60 V
|
Output
10 V / 5.5 A
Analog Devices LTC3899EFE | Demoboard DC1898A
Boost Converter
|
V
in
2.5-60 V
|
Output
8.5 V / 3 A
Analog Devices LTC4000, Rev. B
Buck Converter
|
V
in
15-60 V
|
Output
12 V / 15 A
Analog Devices LTC4000-1, Rev. A
Buck Converter
|
V
in
40 V
|
Output
13.5 V / 3.3 A
Analog Devices LTC4007EGN | Demoboard DC498C
Buck Converter
|
V
in
15-20 V
|
Output
12.6 V / 3 A
Analog Devices LTC4013
Buck Converter
|
V
in
24 V
|
fsw
960-1050 kHz
Analog Devices LTC4013
Buck Converter
|
V
in
24 V
|
fsw
960-1050 kHz
|
Output
14 V / 5 A
Analog Devices LTC4013
Buck Converter
|
V
in
18-60 V
|
fsw
960-1050 kHz
|
Output
15 V
Analog Devices LTC4013 | Demoboard DC2374A, Rev. 00
Buck Converter
|
V
in
24 V
Analog Devices LTC4013 | Demoboard DC2374A, Rev. 00
Buck Converter
|
V
in
5-35 V
Analog Devices LTC4013 | Demoboard DC2374A, Rev. A
Buck Converter
|
V
in
24 V
|
Output
13.6 V / 5 A
Analog Devices LTC4013, Rev. A
Buck Converter
|
V
in
24-36 V
|
fsw
950-1050 kHz
|
Output
13.5 V / 5 A
Analog Devices LTC4013, Rev. A
Buck Converter
|
V
in
24 V
|
fsw
950-1050 kHz
|
Output
14.2 V / 5 A
Analog Devices LTC4013, Rev. A
Buck Converter
|
V
in
18-60 V
|
fsw
950-1050 kHz
|
Output
15 V / 6.25 A
Analog Devices LTC4013ACF | Demoboard DC2374A, Rev. A
Buck Converter
|
V
in
24 V
|
Output
13.6 V / 5 A
Analog Devices LTC4013EUFD
Buck Converter
|
V
in
21.5-35 V
|
Output
16 V
Analog Devices LTC4015, Rev. A
Buck Converter
|
V
in
4.5-35 V
|
fsw
200-1000 kHz
Analog Devices LTC4015, Rev. B
Buck Converter
|
V
in
3.5-35 V
|
fsw
200-1000 kHz
|
Output
10.7 A
previous
1
...
82
83
84
85
86
...
426
next
Cart
Your cart is empty.
Get samples and quotes