Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2911-2940 of 12307 reference designs
Filter values
AnDAPT Inc AMP8D6 | Demoboard AmP8DS6QF74, Rev. 4
Buck Converter
AnDAPT Inc AMP8D6_RevH | Demoboard MULTIPHASE, Rev. Rev 1
Buck Converter
|
fsw
2000 kHz
AnDAPT Inc AmP8D6QF65 | Demoboard AnD8400EB
Buck Converter
AnDAPT Inc AmP8D6QF65 | Demoboard AmPDB2, Rev. 1.1
Buck Converter
AnDAPT Inc AmP8D6QF74 | Demoboard AnD8300EB, Rev. 4
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 6 A
AnDAPT Inc AmP8D6QF74 | Demoboard AnD8300EB, Rev. 4
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 6 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC1)
Other Topology
|
V
in
1.8 V
|
Output
1.5 V / 0.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC1)
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 2.1 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC1)
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 1.34 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC1)
Other Topology
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC1)
Other Topology
|
V
in
1.8 V
|
Output
1.5 V / 0.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC1)
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC2)
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 0.4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC2)
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 2.3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC2)
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 0.1 A
AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC2)
Other Topology
|
V
in
12 V
|
Output
1.8 V / 1 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A2_IC1
Buck Converter
|
V
in
5 V
|
Output
1 V / 8 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A2_IC1
Buck Converter
|
V
in
5 V
|
Output
1.05 V / 5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A2_IC1
Buck Converter
|
V
in
5 V
|
Output
2 V / 2.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1
Buck Converter
|
V
in
12 V
|
Output
0.72 V / 6 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 1.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1
Buck Converter
|
V
in
1.8 V
|
Output
0.85 V / 0.35 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 1.6 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1
Buck Converter
|
V
in
1.8 V
|
Output
1.8 V / 0.9 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1
Buck Converter
|
V
in
12-1.8 V
|
Output
1.8 V / 0.15 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A2_IC2
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A2_IC2
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A2_IC2
Buck Converter
|
V
in
5 V
|
Output
2.5 V / 1 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A2_IC2
Buck Converter
|
V
in
5 V
|
Output
1.8 V / 1 A
previous
1
...
96
97
98
99
100
...
411
next
Cart
Your cart is empty.
Get samples and quotes