IC manufacturers Onsemi

IC manufacturers (98)

Onsemi NCP13992

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Switching frequency20-750 kHz
IC revision05

Description

The NCP13992 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP13992 features a dedicated output to drive the PFC controller. This feature together with quiet skip mode technique further improves light load efficiency of the whole application. The NCP13992 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, open optocoupler detection, automatic dead−time adjust, over−voltage (OVP) and over−temperature (OTP) protections.

Features

  • High−Frequency Operation from 20 kHz up to 750 kHz
  • Current Mode Control Scheme
  • Automatic Dead−time with Maximum Dead−time Clamp
  • Dedicated Startup Sequence for Fast Resonant Tank Stabilization
  • Light Load Operation Mode for Improved Efficiency
  • Quiet Skip Operation Mode for Minimize Transformer Acoustic Noise
  • Latched or Auto−Recovery Overload Protection
  • Latched or Auto−Recovery Output Short Circuit Protection
  • Latched Input for Severe Fault Conditions, e.g. OVP or OTP
  • Out of Resonance Switching Protection
  • Open Feedback Loop Protection
  • Precise Brown−out Protection
  • PFC Stage Operation Control According to Load Conditions
  • Startup Current Source with Extremely Low Leakage Current
  • Dynamic Self−Supply (DSS) Operation in Off−mode or Fault Modes
  • Pin to Adjacent Pin / Open Pin Fail Safe
  • These are Pb−Free Devices

Typical applications

  • Industrial and Medical Power Sources
  • Flat Panel Display Power Converters
  • Computing Power Supplies
  • Adapters and Offline Battery Chargers

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCVR 2
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeOperating TemperatureDF
(%)
Ceramic TypeFl
(mm)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
VersionIR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744771122SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 2 -40 °C up to +125 °C 1260 -40 °C up to +125 °C 3.7 13.5 6 Standard 3.5 22 36 12 12 6 SMT
691101710003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular 3 Wire Protector PCB Yes Horizontal 26 to 14 (AWG) 0.5 to 2.5 (mm²) 5 Box -40 °C up to +105 °C 16 15 12.6 THT
744824310SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke 4 -40 °C up to +125 °C L -40 °C up to +125 °C THT 3 10000 105 250 1500 MnZn 27.5 18.5 33 THT
890334024003CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTXX Film Capacitors Across the mains330 nF 630 X2 260 0.130 GΩ -40 °C up to +105 °C 12.5 Carton ±10% Pitch 12.5 mm -40 °C up to +105 °C 310 15 8.5 14 Boxed THT
890334024002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTXX Film Capacitors Across the mains220 nF 630 X2 240 0.130 GΩ -40 °C up to +105 °C 12.5 Bulk ±10% Pitch 12.5 mm -40 °C up to +105 °C 310 15 7 12.5 Boxed THT
7447071SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke -40 °C up to +105 °C 3 470 110 25 13.4 THT
885012205038SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 pF10 GΩ 7" Tape & Reel ±10% 0402 -55 °C up to +125 °C 3.5 X7R Class II 0.25 25 1 0.5 0.5
885012205044SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 nF10 GΩ 7" Tape & Reel ±10% 0402 -55 °C up to +125 °C 3.5 X7R Class II 0.25 25 1 0.5 0.5
885012205052SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)22 nF10 GΩ 7" Tape & Reel ±10% 0402 -55 °C up to +125 °C 3.5 X7R Class II 0.25 25 1 0.5 0.5
885012206049SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)330 nF1.5 GΩ 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 5 X7R Class II 0.4 16 1.6 0.8 0.8
885012207052SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)2.2 µF0.05 GΩ 7" Tape & Reel ±10% 0805 -55 °C up to +125 °C 10 X7R Class II 0.5 16 2 1.25 1.25
74404043151ASPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor -40 °C up to +125 °C 4025 -40 °C up to +125 °C 0.27 1634 9 0.39 150 4 4 2.5 SMT
890303325008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTBP Film Capacitors150 nF 200 0.130 GΩ -40 °C up to +105 °C 15 Carton ±5% Pitch 15 mm -40 °C up to +105 °C THT 630 18 7 13
750317956SPEC
Active i| Production is active. Expected lifetime: >10 years. PFC Inductor
750318211SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Transformer
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCVR 2
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeOperating TemperatureDF
(%)
Ceramic TypeFl
(mm)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
VersionIR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples