| Topology | Other Topology |
| Input voltage | 650-850 V |
| Output 1 | 400 V / 26.4 A |
| IC revision | 1.0 |
REF-10KW3LNPC2 features Infineon‘s latest 1200 V TRENCHSTOP™ IGBT 7 with best-fitting EiceDRIVER™ gate drivers and XENSIV current sensors in a modular design blueprint that can be reused for 3-phase string, hybrid and battery inverter projects. Its high switching frequency reduces size and cost, while passive cooling is still possible up to 10 kW.A separate XMC7200 based control card with open loop control software and GUI is also available.
Low loss 3-level NPC2 topologyModular design conceptIsolated gate driver cardBuilt-in aux power supply cardLarge heatsink for passive coolingFans for high power ratingsOptional control card
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Flammability Rating | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Version | Gender | Rows | Mount | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Polarity | Variant | Pin Plating | PCB/Cable/Panel | Operation Force (g) | Schematic | Packaging | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 6.8 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 100 µF | ±20% | 35 | – | – | 12 | – | – | 11 | – | – | 2000 | 231 | 35 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 220 µF | ±20% | 16 | – | – | 16 | – | – | 11 | – | – | 2000 | 308 | 35.2 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860080575017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 470 µF | ±20% | 35 | – | – | 9 | – | – | 20 | – | – | 5000 | 1850 | 164.5 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | 3.2 | 0.5 | – | – | – | – | – | – | SMT | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 1.6 | 1.1 | 2500 | – | – | – | 600 | 650 | 80 MHz | 2500 | 0.07 | High Current | 1500 | 79 | ||
![]() | 74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | 1812 | -55 °C up to +125 °C | – | – | – | 4.5 | 0.46 | – | – | – | – | – | – | SMT | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 3.2 | 2.3 | – | – | – | – | 100 | 160 | 1100 MHz | 8000 | 0.006 | High Current | 8000 | 150 | ||
![]() | 62502622021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 41.7 | – | – | – | – | – | 2 | – | With locking lever | Male | – | THT | 250 | 20 | max. | – | – | – | PCB | – | – | Tray | – | – | – | – | – | 26 | – | – | – | – | – | Straight | 2000 | – | |
![]() | 62505022021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 65.7 | – | – | – | – | – | 2 | – | With locking lever | Male | – | THT | 250 | 20 | max. | – | – | – | PCB | – | – | Tray | – | – | – | – | – | 50 | – | – | – | – | – | Straight | 2000 | – | |
![]() | 662002013322 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 Receptacle & Plug Single Row | – | – | – | – | -25 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | 3 | – | – | Female | Single | – | – | – | – | 2 | – | – | Cable | – | – | Bag | – | – | – | – | – | 2 | – | – | – | – | – | Receptacle Housing | – | – | |
![]() | 61300621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8.12 | – | – | – | – | – | 2.54 | – | – | Socket Header | Dual | THT | 250 | 20 | max. | – | – | – | – | – | – | Tray | – | – | 3000 | – | – | 6 | – | – | – | – | – | Straight | 3000 | – | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | 12 | – | -40 °C up to +85 °C | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | |
![]() | 662302131822 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 Male header Single Row | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 9.65 | – | – | – | – | – | 3 | – | – | Male | Single | SMT | 250 | 10 | max. | 2 | with SMT Solder Tabs | Tin | PCB | – | – | Tape and Reel with Cap | – | – | 5000 | – | – | 2 | – | – | – | – | – | Vertical | 5000 | – | |
![]() | 61030421821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.58 | – | – | – | – | – | 2.54 | – | – | Socket Header | Dual | SMT | 250 | 20 | max. | – | – | – | – | – | – | Tape and Reel with Cap | – | – | – | – | – | 4 | – | – | – | – | – | Straight Type 2 | 3000 | – | |
![]() | 61032021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 25.9 | – | – | – | – | – | 2.54 | – | – | Socket Header | Dual | SMT | 250 | 20 | max. | – | – | – | – | – | – | Tape and Reel with Cap | – | – | – | – | – | 20 | – | – | – | – | – | Straight Type 2 | 3000 | – | |
![]() | 61300421821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.58 | – | – | – | – | – | 2.54 | – | – | Socket Header | Dual | THT | 250 | 20 | max. | – | – | – | – | – | – | Tray | – | – | 3000 | – | – | 4 | – | – | – | – | – | Straight | 3000 | – | |
![]() | 74655095 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THR | – | – | – | – | – | – | – | – | – | Bulk | 10 | 4 | – | M5 | 3.5 | 8 | – | – | – | – | – | – | 85000 | – | |
![]() | 97790803111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | -30 °C up to +85 °C | – | – | – | 8 | – | UL94 V-2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Flammability Rating | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Version | Gender | Rows | Mount | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Polarity | Variant | Pin Plating | PCB/Cable/Panel | Operation Force (g) | Schematic | Packaging | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | Samples |
|---|