| Topology | Other Topology |
| IC revision | B |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Type | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | Working Voltage (V (DC)) | Packaging | Gender | Durability | Interface Type | IR (A) | Pitch (mm) | Rows | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 1.6 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 782422221 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 220 | 330 | 0.3 | Wide Band | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | 400 | – | ||
![]() | 82400152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – High Speed Series | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.55 | – | – | – | – | – | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 6 | 10 | 8 | USB 1.0 -2.0 Flow Thru Design | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 82400274 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – High Speed Series | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1 | – | – | – | – | – | 4+1 | Unidirectional | 5 | 1 | 6 | 1.2 | 6 | 12.5 | 12 | Ethernet, USB 1.0 -2.0 Double Port | – | – | – | – | – | -55 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 7499110124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25.4 | 13.55 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Standard | 1000BASE-T | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green-yellow/green | current | THT | No | 350 | min. | 100 kHz / 100 mV @ 8 mA | – | – | – | – | – | ||
![]() | 744765068A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 0.0068 | ±5% | 250 MHz | 20 | 250 MHz | 0.083 | 680 | 4800 | ||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | Right Angled | – | 2 | 5.5 | – | 30 | Bag | – | 5 000 Mating cycles | – | 5 | – | – | – | 50 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | THT | – | – | – | – | – | – | – | 5000 | – | |
![]() | 430481035816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | 3.5 | 160 | 1000000 | Black | Yes | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 50 | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | Straight | 3 | – | – | – | 250 | Bag | Pin Header | 25 Mating cycles | – | – | 2.54 | Single | – | 20 | max. | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | – | – | – | – | – | – | 3000 | – | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | – | – | – | – | – | – | – | Vertical | 2 | – | – | – | 250 | Bag | Male | 25 Mating cycles | – | – | 2.54 | – | PCB | 20 | max. | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | – | – | – | – | – | – | 3000 | – | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | – | – | – | 30 | Tape and Reel | Receptacle | 10 000 Mating cycles | Type AB | – | – | – | – | 30 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | 1800 | – | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | Push & Push | 8 | – | – | with Card Detection | 100 | Tape and Reel & Mylar | Socket | 10 000 Mating cycles | – | – | – | – | – | 100 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Micro SD | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | 500 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060VS75000 | SPEC | |
![]() | 782422221 | SPEC | |
![]() | 82400152 | SPEC | |
![]() | 82400274 | SPEC | |
![]() | 7499110124 | SPEC | |
![]() | 744765068A | SPEC | |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 430481035816 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61900211121 | SPEC | – |
![]() | 629105150921 | SPEC | – |
![]() | 693071010811 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Type | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | Working Voltage (V (DC)) | Packaging | Gender | Durability | Interface Type | IR (A) | Pitch (mm) | Rows | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Samples |
|---|