Topology | Buck Converter |
Input voltage | 12-48 V |
IC revision | 2 |
Nexperia's NEVB-MCTRL-100 BLDC motor driver kit provides a full motor drive solution for 12 V - 48 V, 1000 W, 3-phase BLDC motors. It contains PCBs designed for the Nexperia LFPAK56 MOSFET family and the modular design allows for different motor controllers, gate drivers, MOSFETs and motors to be used. In addition, each board provides convenient test points for power, motor drive, and sensing signals to aid with development and testing with Nexperia’s LFPAK56 MOSFET family. The motor controller board is designed for the Leonardo R3 and Nucleo development board form factors.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Version | SW (mm) | Interface Type | PCB Thickness (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VDC (V) | ILeak (µA) | VCh Clamp ESD min. (V) | VTrig ESD (V) | Size | Application | Pins (pcs) | Rows | G (mm) | Gender | IR (mA) | Packaging | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74279206 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 2 | 1.2 | 0.5 | – | – | – | SMT | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0.9 | – | – | – | – | – | 3000 | – | – | 30 | 55 | 1000 MHz | 3000 | 0.025 | High Current | – | – | – | – | 0805 | – | – | – | – | – | 2000 | – | – | – | – | ||
![]() | 82306050029 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VE ULC ESD Suppressor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 10 MΩ | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 0.01 | 30 | 150 | 0603 | USB 2.0 HDMI DVI Firewire Antennas | – | – | – | – | – | – | – | – | – | ||
![]() | 150080YS75000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | – | – | – | – | – | – | 120 | – | – | – | 2 | – | – | – | AlInGaP | 140 | SMT | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | Tape and Reel | – | – | – | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | – | – | – | – | – | – | 450 | – | – | – | 3.2 | – | – | – | InGaN | 140 | SMT | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | Tape and Reel | – | – | – | ||
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | – | – | – | – | – | – | 150 | – | – | – | 2 | – | – | – | AlInGaP | 140 | SMT | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.68 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | Tape and Reel | – | – | – | ||
![]() | 150120AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 605 | Amber | 610 | – | – | – | – | – | – | 140 | – | – | – | 2 | – | – | – | AlInGaP | 140 | SMT | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.68 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | Tape and Reel | – | – | – | ||
![]() | 150120GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | – | – | – | – | – | – | 450 | – | – | – | 3.2 | – | – | – | InGaN | 140 | SMT | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.68 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | Tape and Reel | – | – | – | ||
![]() | 885012006004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 pF | ±5% | 10 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012006019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 pF | ±5% | 16 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012006036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 pF | ±5% | 25 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 6.3 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 10 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 10 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 nF | ±10% | 16 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 16 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.3 nF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012207051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 16 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012208041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 16 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012209027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012109011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 16 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 61300611821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.74 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 6 | Single | – | Socket Header | 3000 | Tray | – | – | – | |
![]() | 61301011821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 10 | Single | – | Socket Header | 3000 | Tray | – | – | – | |
![]() | 61301421021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 17.78 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | – | – | 14 | Dual | – | Pin Header | 3000 | Bag | – | – | – | |
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 30 | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | Type B | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | Micro USB 2.0 | 5 | – | – | Receptacle | 3000 | Tape and Reel | – | – | – | |
![]() | 694108301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 30 | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | – | – | 5000 | Bag | – | – | – | |
![]() | 691321100002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 300 | – | – | – | -40 °C up to +105 °C | – | – | – | – | 8.4 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PCB Header | – | – | – | – | – | PCB Header | 2 | – | – | – | 10500 | Box | Cable | No | – | |
![]() | 691322110005 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 300 | – | – | – | -40 °C up to +105 °C | – | – | – | – | 18.9 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PCB Header | – | – | – | – | – | PCB Header | 5 | – | – | – | 10500 | Box | Cable | No | – | |
![]() | 691366110002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3661 - 3.50 mm Horizontal with hook on back Side | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Cable | 300 | – | – | – | -40 °C up to +105 °C | – | – | – | – | 7 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | Pluggable | 2 | – | – | – | 10000 | Box | Cable | No | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | |
![]() | 431181015816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 | 160 | 1000000 | Black | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | Tape and Reel | – | – | – | |
![]() | 970250321 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | 25 | – | – | – | – | – | – | 5.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | |
![]() | 691253710003 | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2537 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 450 | – | – | – | -30 °C up to +120 °C | – | – | – | – | 15 | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | Rising Cage Clamp | 3 | – | – | – | 24000 | Box | PCB | Yes | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 2 | Single | – | Pin Header | 3000 | Bag | – | – | – | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 3 | Single | – | Pin Header | 3000 | Bag | – | – | – | |
![]() | 61300421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 4 | Dual | – | Pin Header | 3000 | Bag | – | – | – | |
![]() | 61300621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 6 | Dual | – | Pin Header | 3000 | Bag | – | – | – | |
![]() | 61300811821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.82 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 8 | Single | – | Socket Header | 3000 | Tray | – | – | – | |
![]() | 61300821021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | – | – | 8 | Dual | – | Pin Header | 3000 | Bag | – | – | – | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 200 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 3 | Single | – | Pin Header | 2000 | Bag | – | – | – | |
![]() | 691361100005 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3611 - 3.50 mm Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Cable | 300 | – | – | – | -40 °C up to +105 °C | – | – | – | – | 17.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | – | – | Pluggable | 5 | – | – | – | 10500 | Box | Cable | No | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | |
![]() | 150066M153000 | SPEC | – | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SFCD SMT Full-color Chip LED Diffused | – | Red & Green & Blue | – | 468 | 520 | 632 | 470 | 525 | 624 | – | 180 | 900 | 285 | – | 3.3 | 3.3 | 2 | AlInGaP + InGaN | 120 | SMT | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 1.6 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0606 | – | – | – | – | – | – | Tape and Reel | – | – | – | |
![]() | 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 7466205R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal blind-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | 7 | – | – | – | – | 9 | 70000 | M5 | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 70000 | Tape and Reel | – | – | – | |
![]() | 865060845002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | 10 µF | ±20% | 100 | -55 °C up to +105 °C | – | 8 | 10 MΩ | – | 7.7 | 6.6 | – | – | – | – | THT | – | – | – | 2000 | -55 °C up to +105 °C | 65 | 3900 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 6.3 x 7.7 | – | – | – | – | – | – | 15" Tape & Reel | – | – | – | ||
![]() | 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | -55 °C up to +125 °C | – | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012209071 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 100 | -55 °C up to +125 °C | – | 5 | 0.05 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 7447773680 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | -40 °C up to +150 °C | – | – | – | – | 7.3 | 7.3 | – | 68 | 1.45 | 8.4 | Performance | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4.5 | – | – | – | – | – | 1150 | – | – | – | – | – | – | 0.23 | – | – | – | – | – | 7345 | – | – | – | – | – | 1150 | – | – | – | – | ||
![]() | 885012106029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 16 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 613008243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.66 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | – | – | 8 | Dual | – | Socket Header | 3000 | Tray | – | – | – | |
![]() | 613014243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 18.28 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | – | – | 14 | Dual | – | Socket Header | 3000 | Tray | – | – | – | |
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type C Receptacle Horizontal SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 20 | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | Type C | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | USB 2.0 | 16 | – | 0.95 | Receptacle | 5000 | Tape and Reel | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Version | SW (mm) | Interface Type | PCB Thickness (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VDC (V) | ILeak (µA) | VCh Clamp ESD min. (V) | VTrig ESD (V) | Size | Application | Pins (pcs) | Rows | G (mm) | Gender | IR (mA) | Packaging | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|