| Topology | RF signals / communications |
| IC revision | 00 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Pins (pcs) | Pitch (mm) | Rows | Gender | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 50 | 0402 | 840 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | – | – | – | 0.8 | 0.3 | – | – | 1500 | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 74404041047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | 4012 | – | – | – | 4 | – | – | 4.7 | 1550 | 1.3 | 91 | 60 | – | – | – | – | – | 4 | – | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 7499211121A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | 16 | – | – | 350 | – | – | – | – | – | – | – | – | – | 21.25 | – | 13.5 | – | – | – | – | – | – | – | – | – | PoE | 100BASE-TX | PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | ||
![]() | 7499111446 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | 16 | – | – | 350 | – | – | – | – | – | – | – | – | – | 21.25 | – | 13.5 | – | – | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THT | Yes | ||
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | 3000 | – | – | – | 12 | 2.54 | Dual | Pin Header | – | 15.24 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 62201021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | 500 MΩ | – | – | – | Box | – | 1000 | – | – | – | 10 | 1.27 | Dual | Pin Header | – | 6.35 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | 24 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | 4 | 1.27 | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 430152050826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | 12 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | 50 | – | – | – | – | – | – | – | – | – | not specified | 5 | 260 | 200000 | White | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | 3000 | – | – | – | 8 | 2.54 | Dual | Pin Header | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61301211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | 3000 | – | – | – | 12 | 2.54 | Single | Pin Header | – | 30.48 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61302021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | 3000 | – | – | – | 20 | 2.54 | Dual | Pin Header | – | 25.4 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012005057 | SPEC | ||
![]() | 742792641 | SPEC | |
![]() | 74404041047 | SPEC | |
![]() | 7499211121A | SPEC | |
![]() | 7499111446 | SPEC | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 62201021121 | SPEC | – |
![]() | 416131160804 | SPEC | – |
![]() | 430152050826 | SPEC | – |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301211121 | SPEC | – |
![]() | 61302021121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Pins (pcs) | Pitch (mm) | Rows | Gender | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|