Topology | Power Factor Correction |
Input voltage | 90-230 V |
IC revision | 2 |
The NCP1655 is an innovative multimode power factor controller. The circuit naturally transitions from Continuous Conduction Mode (CCM) to Critical Conduction Mode (CrM) and vice versa depending on the switching period duration, so that the efficiency is optimized over the line/load range. In every-light-load conditions, the circuit can enter the soft-SKIP mode for minimized losses. Housed in a SO-9 package, the circuit further incorporates the features necessary for robust and compact PFC stages, with few external components.
Multi-mode (CrM-CCM) OperationFrequency Foldback / Soft-SKIP modepfcOK SignalComplete protection features: OCP, OVP, BO, BVP...Frequency jittering in CCM
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691253510002 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2535 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | -30 °C up to +120 °C | 5.08 | Box | – | – | – | – | – | 24 | – | – | – | – | – | 10.16 | – | – | THT | – | – | – | – | – | – | – | |
![]() | 7448031002 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 2 | 6.3 | 300 | 2100 | Nanocrystalline | 24 | 17 | 25 | THT | – | – | – | – | – | – | 40048238 | ||
![]() | 820513011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 12.5 | – | – | – | – | – | – | 12.5 | 4.6 | 16 | THT | 300 | 385 | 470 | 2500 | 70 | 0.4 | Yes | ||
![]() | 890334025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 630 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | Carton | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 8 | 14 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 860020472006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | – | – | – | – | – | -40 °C up to +105 °C | 2 | Ammopack | 2000 | 105 | 11.75 | 14 | 5 | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 861141486022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 330 µF | – | – | – | – | – | -25 °C up to +105 °C | 10 | Tray | 3000 | 1450 | 1156.07 | 20 | 35 | – | – | – | 450 | – | – | 42 | – | – | Snap-In | – | – | – | – | – | – | – | ||
![]() | 890283425008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | 680 nF | 320 | – | 18 | 1 | 4.41 GΩ | -40 °C up to +85 °C | 15 | Carton | – | – | – | – | – | – | – | – | 400 | – | – | 18 | 8.5 | 15 | – | – | – | – | – | – | – | – | ||
750317557 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691253510002 | SPEC | – |
![]() | 7448031002 | SPEC | |
![]() | 820513011 | SPEC | |
![]() | 890334025039CS | SPEC | |
![]() | 860020472006 | SPEC | |
![]() | 861141486022 | SPEC | |
![]() | 890283425008CS | SPEC | |
750317557 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|