| Topology | LLC Resonant Converter |
| IC revision | 1 |
The SEC-3PH-11-OBC-EVB is a three-phase On Board Charger (OBC) platform achieving state-of-the-art system efficiency with AEC-Q SiC power devices and drivers. The system boasts the high performance SiC MOSFET 1200 V, 80 mΩ (NVHL080N120SC1), SiC MOSFET Gate driver 6A (NCV51705) and SiC Diode 650 V, 30 A (FFSB3065B-F085). Conceived in a modular approach and equipped with a user-friendly GUI, the kit facilitates the evaluation of the SiC devices in an OBC application. The LLC system is driven in voltage or current control modes by the embedded software. Ultimately, the platform serves as a learning environment for three-phase AC/DC power conversion. Visit the On Board Charging solutions solutions site to learn how ON Semiconductor can help you a comprehensive and advanced portfolio
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | ISAT (A) | fres (MHz) | Mount | RDC max. (mΩ) | Version | SW (mm) | L (mm) | To | C | VR (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | RESR (Ω) | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Gender | Variant | Operating Temperature | Working Voltage (V (AC)) | Pitch (mm) | Rows | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | n | L (µH) | ∫Udt (µVs) | VT (V (AC)) | CWW 1 (pF) | LS (µH) | Size | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | SMT | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | SMT | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | SMT | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | SMT | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
![]() | 744043220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 0.925 | 0.7 | 20 | SMT | 185 | – | – | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4.8 | 2.8 | – | – | – | 2 | – | 22 | – | – | – | – | 4828 | – | – | – | – | – | ||
![]() | 7447714101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | 1.5 | 1.8 | 5.9 | SMT | 198 | Performance | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | – | 10 | 5 | – | – | – | 2 | – | 100 | – | – | – | – | 1050 | – | – | – | – | – | ||
![]() | 760301302 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-GDTI Gate-Drive-Transformer | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 10.5 | – | – | 80 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 10.5 | 11 | – | – | – | – | 1:1 | 750 | 102 | 2500 | 11 | 4 | EP7 | – | – | – | – | – | |
![]() | 865080540004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | SMT | – | 5.5 | – | 10 µF | 35 | 2000 | 90 | 2000 | 3.5 | 14 | 4 | 15" Tape & Reel | 1.8844 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | 4.3 | – | – | – | – | – | – | – | – | – | – | – | 4.0 x 5.5 | – | – | – | – | – | ||
![]() | 865080545011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | SMT | – | 7.7 | – | 68 µF | 35 | 2000 | 265 | 400 | 23.8 | 14 | 6.3 | 15" Tape & Reel | 0.33477 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | 6.6 | – | – | – | – | – | – | – | – | – | – | – | 6.3 x 7.7 | – | – | – | – | – | ||
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 3 | – | – | THT | – | – | – | 20.32 | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | Pin Header | – | -40 °C up to +105 °C | 250 | 2.54 | Single | – | – | – | – | – | 8 | – | – | – | – | – | – | – | – | – | – | Straight | – | |
![]() | 61303621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 3 | – | – | THT | – | – | – | 45.72 | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | Pin Header | – | -40 °C up to +105 °C | 250 | 2.54 | Dual | – | – | – | – | – | 36 | – | – | – | – | – | – | – | – | – | – | Straight | – | |
![]() | 691313510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | 20 | – | – | THT | – | – | – | 12.16 | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | Closed ends | -40 °C up to +105 °C | 320 | 5.08 | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | Pluggable | PCB | No | Horizontal | – | |
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | 20 | – | – | Cable | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 320 | 5.08 | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 971100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 10 | M3 | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971300471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 30 | M4 | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 970600471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 60 | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 750315046 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-OLTI Offline Flyback Transformers | – | – | – | – | – | – | – | – | 2 | – | THT | – | – | – | 27.05 | – | – | – | – | – | – | – | – | – | – | – | 141 - 403 V (AC) | 24 | 2.1 | 24 | 60 | 8.67:1:1 | – | – | -40 °C up to +125 °C | – | – | – | 32.25 | 22.86 | – | – | – | – | 8.67:1:1 | 1000 | – | 3000 | – | 30 | EE25/13/7 | – | – | – | – | – | ||
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 3 | – | – | THT | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | Pin Header | – | -40 °C up to +105 °C | 250 | 2.54 | Single | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | Straight | – | |
![]() | 61301011121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 3 | – | – | THT | – | – | – | 25.4 | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | Pin Header | – | -40 °C up to +105 °C | 250 | 2.54 | Single | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | Straight | – | |
![]() | 618009211721 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB PCB | – | – | – | – | – | – | – | 3 | – | – | – | – | Standard | – | 30.8 | – | – | – | – | – | – | – | – | – | Tray | – | – | – | – | – | – | – | Male | without Hex Screw | -55 °C up to +105 °C | 125 | – | – | – | – | 3 | – | – | 9 | – | – | – | – | – | – | – | – | PCB | – | Angled | – | |
![]() | 74655095 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | 85 | – | – | THR | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | 10 | 4 | – | M5 | 3.5 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 875115652007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | 8.7 | – | 100 µF | 35 | 2000 | 3000 | – | 700 | 12 | 8 | 15" Tape & Reel | 0.03 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | 3.1 | – | 8.3 | – | – | – | – | – | – | – | – | – | – | – | 8.0 x 8.7 | – | – | – | – | – | ||
![]() | 875075661010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | 12.4 | – | 330 µF | 35 | 2000 | 4400 | – | 2310 | 12 | 10 | 15" Tape & Reel | 0.02 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | 10.3 | – | – | – | – | – | – | – | – | – | – | – | 10.0 x 12.4 | – | – | – | – | – | ||
![]() | 865061463005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | 17 | – | 15 µF | 450 | 5000 | 100 | 3500 | 167.5 | 20 | 16 | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 17.1 | – | – | – | – | – | – | – | – | – | – | – | 16.0 x 17.0 | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 744043220 | SPEC | |
![]() | 7447714101 | SPEC | |
![]() | 760301302 | SPEC | – |
![]() | 865080540004 | SPEC | |
![]() | 865080545011 | SPEC | |
![]() | 61300811121 | SPEC | – |
![]() | 61303621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 691313510002 | SPEC | – |
![]() | 691351500002 | SPEC | – |
![]() | 971100365 | SPEC | – |
![]() | 971300471 | SPEC | – |
![]() | 970600471 | SPEC | – |
![]() | 750315046 | SPEC | |
![]() | 61300311121 | SPEC | – |
![]() | 61301011121 | SPEC | – |
![]() | 618009211721 | SPEC | – |
![]() | 74655095 | SPEC | – |
![]() | 875115652007 | SPEC | |
![]() | 875075661010 | SPEC | |
![]() | 865061463005 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | ISAT (A) | fres (MHz) | Mount | RDC max. (mΩ) | Version | SW (mm) | L (mm) | To | C | VR (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | RESR (Ω) | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Gender | Variant | Operating Temperature | Working Voltage (V (AC)) | Pitch (mm) | Rows | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | n | L (µH) | ∫Udt (µVs) | VT (V (AC)) | CWW 1 (pF) | LS (µH) | Size | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
|---|