IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV890430MW33TXG | Demoboard ONSEC-18-030

Yaquina Bay LED Board

Overview

TopologyBuck Converter

Description

The NCV890430 is a fixed-frequency Synchronous Buck regulator intended for Automotive, battery-connected applications that operate with up to a 45 V input supply. It is suitable for automotive systems requiring low noise and low shutdown currents that also need to operate at low input voltage close to the output voltage. A reset pin (with adjustable delay) simplifies interfacing with a microcontroller. This part also features an enable input that can either be connected to a low voltage (such as a micro-controller output) or high voltage (such as the battery input), and a synchronization input. The NCV890430 also provides several protection features expected in automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and all-ceramic input output filter capacitors − forming a space-efficient switching regulator solution.

Features

  • Internal 550 mΩ P Channel and 300 mΩ N-Channel Power Switches
  • Capable of 100% Duty Cycle Operation
  • VIN operating range of 3.5 V to 37 V
  • Withstands Load Dump to 45 V
  • 2 MHz Free-Running Switching Frequency
  • Shutdown Current Less than 10 µA
  • High Voltage Enable Pin
  • Synchonization Input Pin
  • Maximum DC Output Current of at least 0.6A
  • Fixed Output Voltage (5.0 V, 3.3 V and 2.5 V Versions)
  • ± 2% Output Voltage Accuracy
  • DFN Package with Wettable Flanks (Pin Edge Plating Per JEDEC MO220)
  • NCV Prefix for Automotive Requiring Site and Control Changes
  • Pb-Free

Typical applications

  • Automotive Infotainment and Instrumentation / Automotive Body Applications / Rear View Camera
  • Linear Regulator Replacement

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
ΦV typ.(lm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
50% typ.(°)
CRI typ.
Size
L(µH)
ISAT(A)
RDC(mΩ)
fres(MHz)
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (AC))
Packaging
Interface Type
Variant
Gender
Mount
L(mm)
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Working Voltage250 V (AC)
PackagingBag 
GenderPin Header 
MountTHT 
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
TypeStraight 
Check availability
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
Working Voltage250 V (AC)
PackagingBox 
MountTHT 
Length10 mm
Operating Temperature -40 °C up to +105 °C
Height10 mm
Rated Current17.5 A
TypeHorizontal 
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Working Voltage250 V (AC)
PackagingBag 
GenderPin Header 
MountTHT 
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Working Voltage250 V (AC)
PackagingBag 
GenderPin Header 
MountTHT 
Length10.16 mm
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
TypeStraight 
Check availability
SPECWR-USB Mini/Micro Connectors, 5, Mini USB 2.0
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationMini USB 2.0 
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
MountSMT 
Operating Temperature -40 °C up to +105 °C
Rated Current1 A
TypeHorizontal 
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0805 
MountSMT 
Length2 mm
Operating Temperature -55 °C up to +125 °C
Height0.9 mm
Impedance @ 100 MHz320 Ω
Maximum Impedance347 Ω
Maximum Impedance170 MHz 
Rated Current2.5 A
Impedance @ 1 GHz108 Ω
TypeHigh Current 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size2512 
Inductance22 µH
Saturation Current0.55 A
DC Resistance910 mΩ
Self Resonant Frequency22 MHz
MountSMT 
Length2.5 mm
Operating Temperature -40 °C up to +125 °C
Height1.2 mm
Rated Current0.45 A
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size5020 
Inductance4.7 µH
Saturation Current2.7 A
DC Resistance55.9 mΩ
Self Resonant Frequency57 MHz
MountSMT 
Length5 mm
Operating Temperature -40 °C up to +125 °C
Height2 mm
Rated Current2.3 A
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size5020 
Inductance22 µH
Saturation Current1.35 A
DC Resistance225 mΩ
Self Resonant Frequency22 MHz
MountSMT 
Length5 mm
Operating Temperature -40 °C up to +125 °C
Height2 mm
Rated Current1.15 A
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SWTC SMT White Top view Ceramic LED, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorMoonlight 
Luminous Flux [typ.]121 lm
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Color Rendering Index [typ.]75 
Size3535 
PackagingTape and Reel 
MountSMT 
Length3.45 mm
Operating Temperature -40 °C up to +125 °C
Height0.71 mm
Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (AC)
PackagingBag 
MountTHT 
Operating Temperature -40 °C up to +85 °C
Rated Current5 A
TypeRight Angled 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Rated Current0.05 A
Check availability
SPECWL-SFTW SMT Full-color TOP LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]635 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]520 nm
Dominant Wavelength (Red) [typ.]625 nm
Luminous Intensity (Blue) [typ.]400 mcd
Luminous Intensity (Green) [typ.]1700 mcd
Luminous Intensity (Red) [typ.]750 mcd
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3.2 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Size3528 
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Check availability