Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Onsemi
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Onsemi
691-706 of 706 reference designs
Filter values
NSV45020 | Demoboard ONSEC-18-030
Buck Converter
NTBG022N120M3S | Demoboard EVB for 1200 V SiC MOSFET M3S in D2PAK-7LD
Other Topology
|
V
in
800 V
NTF2955
LLC Resonant Converter
NXH010P120MNF1 | Demoboard SEC-DAB-25KW-SIC-PIM-GEVK, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
800 V
|
Output
1000 V / 25 A
PCA9655EMTTXG | Demoboard US-SIGFOX-GEVB
Other Topology
RSL10 | Demoboard BDK_GEVK
Other Topology
RSL10 | Demoboard RSL10-COIN-GEVB
Other Topology
RSL10 | Demoboard BLE-IOT-GEVB
Other Topology
RSL10 | Demoboard SECO-RSL10-CAM-COLOR-GEVK_090110, Rev. 2
Other Topology
RSL10, ARX3A0 IAS Mono + Color | Demoboard SECO-RSL10-CAM-COLOR-GEVK_050110, Rev. 2
Other Topology
STR-FAN65008B | Demoboard STR-FAN65008B-GEVB Evaluation Board
Buck Converter
|
V
in
4.5-65 V
STR-NCV7685-REAR-LIGHTING-GEVK
Other Topology
TND371/D, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
22 V / 0.63 A
TND6201/D, Rev. 2
Wireless Power Transfer
TND6378/D | Demoboard SEC-6K6W-CLLC-GEVK
Other Topology
|
V
in
350-750 V
|
Output
450 V
XGS12M_DEMO_LGA171, Rev. 00
Other Topology
previous
1
...
20
21
22
23
24
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes