| Topology | Motor Drive |
| Input voltage | 5-60 V |
| IC revision | 1 |
The smart gate driver IC is designed for 3-phase sensorless Brushless DC (BLDC) motor applications. It integrates three half-bridge smart gate drivers capable of powering N-channel MOSFET bridges with voltages ranging from 4.5V to a maximum of 60V, featuring 1A drive and 2A sinking current capability. This setup enables control of high-current GaN MOSFETs. The IC includes a buck-boost converter to supply power to the MCU and incorporates three differential amplifiers with adjustable gain for precise ground-side shunt current sensing, feeding data to the MCU's ADC input. The MCU enhances data communication through CAN FD and I3C protocols and features a specialized ADC for motor control, supporting calculation-intensive algorithms for smoother motor tuning. The use of GaN high voltage MOSFETs allows for high current switching without bulky heatsinks, optimizing the system for compact, high-efficiency applications.
System Benefits:
Facilitates a minimalistic PCB design approach while keeping the specialized communications and motor control requirements.GaN MOSFETs enable compact heatsink designs and operation without forced cooling.Supports a wide range of motor specifications, from 5V to 60V, accommodating 20A motors without heatsinks (up to 1200W max) and peak startup currents reaching 46A.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (mV) | Size | Operating Temperature | DF (%) | RISO | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | L (µH) | ISAT (A) | fres (MHz) | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 580070763005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-PSMC Metal Plate Resistors | 5 mΩ | ±1% | 2 | -100 | 100 | 20 | 6.3 | 3.1 | – | – | – | – | – | – | – | – | – | 100 | 2512 | -55 °C up to +155 °C | – | – | 1.1 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.51 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74279271 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | 0.5 | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +125 °C | – | – | 0.25 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.5 | – | – | – | – | – | 120 | 200 | 600 MHz | 1100 | 0.2 | Wide Band | ||
![]() | 74279263 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | 0.5 | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | SMT | 500 | – | – | – | – | 0.8 | – | – | – | – | – | 220 | 280 | 350 MHz | 1000 | 0.3 | Wide Band | ||
![]() | 74404064330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | 1.8 | 6 | 6 | – | – | – | – | – | – | – | – | – | – | 6045 | -40 °C up to +125 °C | – | – | – | – | – | – | – | 33 | 2 | 12 | – | – | – | – | SMT | – | – | – | – | – | 4.5 | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | 220 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | 5 | 2.3 GΩ | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | 2.2 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 434121043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | 12000 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 160 | 50000 | Black | No | not specified | – | – | – | – | – | – | |
![]() | 434111043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | 12000 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 260 | 30000 | White | No | not specified | – | – | – | – | – | – | |
![]() | 434121043836 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | 12000 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 360 | 50000 | Salmon | No | not specified | – | – | – | – | – | – | |
![]() | 434121050836 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | 12000 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 360 | 50000 | Salmon | No | not specified | – | – | – | – | – | – | |
![]() | 885342208020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | 4.7 nF | ±10% | 1000000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 0.6 | X7R Class II | 7" Tape & Reel | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342008010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | 68 pF | ±5% | 2000000 | 1206 | – | – | 10 GΩ | 0.6 | NP0 Class I | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | 100 nF | ±10% | 100000 | 0603 | -55 °C up to +125 °C | 5 | 1 GΩ | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | – | – | 1.6 | 0.8 | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060GS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | – | – | 1.6 | 0.8 | 525 | Green | 520 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885382206002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | 10 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885382208007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | 100 nF | ±10% | 250000 | 1206 | -55 °C up to +125 °C | 2.5 | 1 GΩ | 0.6 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012106029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | 2.2 µF | ±10% | 16000 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | 0.4 | X5R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 613012243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | 3 | 15.74 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | Tray | – | – | – | – | – | – | – | Socket Header | 12 | THT | – | 250 | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | Angled | |
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | 10 µF | ±20% | 25000 | 0603 | -55 °C up to +85 °C | 20 | 0.01 GΩ | 0.35 | X5R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | USB 2.0 | Type C | Receptacle | 16 | SMT | – | 48 | – | – | 0.95 | – | – | – | – | – | – | – | – | – | – | – | Horizontal |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (mV) | Size | Operating Temperature | DF (%) | RISO | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | L (µH) | ISAT (A) | fres (MHz) | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|