| Topology | Other Topology |
| IC revision | 2.0 |
The STEVAL-ISD01KCB is a servo drive board, designed to address all the application use cases, requiring high-power capability, safety function SIL 2 level in the servo motor actuation, with a compact form factor.The system is a kit, composed by the control board STEVAL-ISD01ACB, and by the power board STEVAL-ISD01BCB.The servo drive implies the capability to perform position control in a robot joint, in a conveyor belt or other use case. The STEVAL-ISD01ACB has been equipped to support different position sensors, such as incremental encoder, absolute encoder supporting (EnDat, Bi-SS, and hyperlink), resolver.In consequence of board position (close to the end of the control line), the STEVAL-ISD01KCB has been equipped with several connectivity technologies, serial, with RS-485, CAN and Ethernet with EtherCAT protocol (EtherCAT device not assembled on board).Safety is ensured with the introduction of Safe Torque Off (STO), Safe Brake Control (SBC) and all the diagnostic functions and architectural solution to achieve the SIL 2 safety level and PLd performance level.Insulation on board is ensured, using as reference the standard IEC 61800-5-1 for motor control application that requires for the operating bus voltage in use Vbus=600 Vdc, an insulation of 6 kV.The barrier has been designed to protect the data processing region and then the user, from a possible hazard event coming from the motor section or from a remote PLC used to manage STO signalization management.The solution, considering the number of components and the power rating, has been designed in a stacked version with a form factor useful to have the possibility to easily mount the hardware on top of the motor.A dedicated application firmware has been designed in accordance with the STM32Cube framework and embedded in the middleware layer, the stack open source for CANopen and modbus, motor control library MCSDK 5.4.8, and the X-CUBE-STL safety library. STEVAL-ISD01KCB is designed to meet following standards: EN ISO 13849-1:2015, EN ISO 13849-2:2012, IEC/EN 61508:2010, IEC/EN 61800-5-2. To target a functional safety level SIL 2 and performance level PLd.
SIL 3 safe torque off (STO) (input 1oo2 CAT3; logic 1oo1 CAT2; output 1oo2 CAT3)SIL 2 safe brake control SBC (logic 1oo1 CAT2; output 1oo2 CAT3)DC power input up to 800 VDC logic input 24 VOutput phase current up to 41 Arms (with forced air cooling)Diagnostic safety functions guaranteed on HW by OV/UV/OT/OVL circuitries and at microcontroller level using certified library included in the X-CUBE-STL packageAbsolute encoder, resolver, hall sensors, incremental encoder with quadrature signals supportedIsolation on data line and digital signals, guaranteed using Σ-Δ modulators and dual channel isolatorsDesigned to meet IEC 61508 and sub standards
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Q (%) | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | Gender | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | – | – | 1.6 | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | – | – | 1.6 | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 742861160 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | 200 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 600 | 900 | 350 MHz | 500 | 450 | Wide Band | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742863160 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | 500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 600 | 950 | 600 MHz | 500 | 800 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 74404054470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 5040 | – | – | 5 | 5 | 4 | – | – | – | 47 | 1000 | 1.2 | 272 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 860040875002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 47 µF | ±20% | 100 | – | 9 | – | 12.5 | – | – | – | – | – | – | – | – | – | – | 7000 | 400 | 47 | 5 | 10 | – | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 10 pF | ±5% | 10 | 0402 | – | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | NP0 Class I | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012005013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 100 pF | ±5% | 10 | 0402 | – | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | NP0 Class I | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012005016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 330 pF | ±5% | 10 | 0402 | – | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | NP0 Class I | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0402 | 5 | 5 GΩ | 1 | 0.5 | 0.5 | 0.25 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 nF | ±10% | 25 | 0402 | 3.5 | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | 10 | 0.05 GΩ | 1 | 0.5 | 0.5 | 0.25 | X5R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 100 nF | ±20% | 25 | 0402 | 10 | 5 GΩ | 1 | 0.5 | 0.5 | 0.25 | X5R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012006006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 47 pF | ±5% | 10 | 0603 | – | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | NP0 Class I | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0603 | 3.5 | 5 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | 10 | 1.1 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0603 | 10 | 0.02 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X5R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | 12 | – | – | 10000 MΩ | – | – | – | – | – | – | – | 500 | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 12.7 | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | 2.54 | – | 5 | Single | Pin Header | – | – | Bag | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | 2.5 | 1 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206108 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 100 | 0603 | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 74990111211 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | 21.25 | 16 | 13.5 | – | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | ||
![]() | 885382209002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | 2.2 µF | ±10% | 100 | 1210 | 5 | 0.05 GΩ | 3.2 | 2.5 | 2.5 | 0.75 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Q (%) | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | Gender | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|