| Topology | LAN / POE |
| Input voltage | 37-57 V |
| Output 1 | 12 V / 6 A |
| IC revision | C |
This reference design features a Type-4, Class 8, 71-W active clamp forward converter for powered devices (PD) through Power over Ethernet (PoE). The TPS2373-4 PD controller provides detection and classification and also powers up the UCC2897A pulse-width modulation (PWM) controller through its advanced start-up feature. ICs used: TPS2373 - https://www.we-online.com/en/components/icref/texas-instruments/TPS2373-PMP21318-LAN-POE UCC2897A - https://www.we-online.com/en/components/icref/texas-instruments/UCC2897A-PMP21318-Forward
Supports power levels for IEEE802.3bt Type-4;
Automatic maintain power signature (MPS);Advanced start-up;Synchronous rectifiers for high efficiency
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | n | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | ||
![]() | 74279267 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | 500 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | – | 1 | – | 500 | 0.3 | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | ||
![]() | 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | 1500 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | 1 | – | 2000 | 0.15 | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | ||
![]() | 744272251 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 8.7 | 6.5 | – | – | 2000 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | 970 | – | – | 0.035 | – | sectional | 2 | 250 | 2000 | 0.035 | 80 | – | – | – | – | – | 1000 | SMT | 250 | 1500 | ||
![]() | 744314490 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | 7050 | – | – | – | – | 7 | 6.9 | 4.8 | – | – | – | – | 14.5 | 56 | 8.3 | 2.2 | 6.5 | Superflux | SMT | – | – | – | – | – | – | – | – | – | 0.01595 | – | – | 11.5 | – | – | – | – | – | – | – | – | -40 °C up to +150 °C | – | SMT | 4.9 | – | ||
![]() | 74435581200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | 2212 | – | – | – | – | 22.5 | 22 | 12 | – | – | – | – | 4.3 | 13 | 20.1 | 5 | 25 | MnZn | SMT | – | – | – | – | – | – | – | – | – | 0.00473 | – | – | 10.5 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 12 | – | ||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 pF | ±5% | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 0603 | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 74404054102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | 5040 | – | – | – | – | 5 | 5 | 4 | – | – | 200 | 0.24 | 6000 | 1.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 1000 | – | ||
![]() | 7490220122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 17.55 | 16 | 98.8 | 13.97 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 1:1 | – | – | – | – | – | 4PPoE (to 900 mA) | – | – | 350 | – | – | – | 10/100/1000BASE-T | 1 | 4PPoE (up to 1000 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 750341794 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE++ Power over Ethernet Plus Plus Transformer | – | – | – | – | – | – | – | – | – | ER19/4.8/15 | – | – | – | – | 21.08 | 23.37 | 10.5 | – | – | – | – | – | – | – | – | – | – | Forward | 37 - 57 V (DC) | 12 | 6 | 12 | 4:4:2:2:4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | 2250 | SMT | 153 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060YS75000 | SPEC | |
![]() | 74279267 | SPEC | |
![]() | 742792641 | SPEC | |
![]() | 744272251 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 744314490 | SPEC | |
![]() | 74435581200 | SPEC | |
| 885012006057 | SPEC | ||
| 885012206052 | SPEC | ||
| 885012206071 | SPEC | ||
| 885012206083 | SPEC | ||
| 885012206089 | SPEC | ||
![]() | 74404054102 | SPEC | |
![]() | 7490220122 | SPEC | |
| 885012206114 | SPEC | ||
![]() | 750341794 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | n | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples |
|---|