IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VS310R | Demoboard BVS3-EVK3-00-0310-B3

-

Overview

TopologyHDBaseT
IC revisionB3

Description

The only solution for long-range distribution of uncompressed HDMI 2.0, with zero latency. The Valens Stello VS3000 chipset family includes highly integrated ICs for the convergence and extension of A/V signals over a single standard Category cable.The Stello chipsets enable the extension of uncompressed HDMI 2.0 (18Gbps – 4K@60 4:4:4), high fidelity audio, 1Gbps ethernet, USB2.0, controls, and power, over a CAT cable for up to 100 meters (328 feet), with zero latency. They implement the HDBaseT 3.0 spec and are backwards compatible with HDBaseT spec 2.0 and spec 1.0 products, providing interoperability with existing installations.

Typical applications

  • Audio Video distribution

More information

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak R typ.(nm)
λPeak V typ.(nm)
λDom R typ.(nm)
λDom V typ.(nm)
IV typ.(mcd)
IV R typ.(mcd)
IV V typ.(mcd)
VF typ.(V)
VF R typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
Schematic
Packaging
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Q
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Variant
Type/Size
Interface Type
Gender
Pins
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Size0603 
Width0.8 mm
MountSMT 
Type/Size0603 
Length1.6 mm
Height0.7 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0805 
Width1.2 mm
Pad Dimension0.5 mm
MountSMT 
Length2 mm
Height0.9 mm
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
Rated Current800 mA
Impedance @ 1 GHz153 Ω
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0603 
Width0.8 mm
Pad Dimension0.3 mm
DC Resistance8.5 mΩ
MountSMT 
Length1.6 mm
Height0.8 mm
Impedance @ 100 MHz60 Ω
Maximum Impedance99 Ω
Maximum Impedance458 MHz 
Rated Current 25100 mA
DC Resistance0.015 Ω
TypeHigh Current 
Rated Current5100 mA
Impedance @ 1 GHz74 Ω
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0805 
Width1.2 mm
Pad Dimension0.5 mm
DC Resistance43 mΩ
MountSMT 
Length2 mm
Height0.9 mm
Impedance @ 100 MHz600 Ω
Maximum Impedance551 Ω
Maximum Impedance108 MHz 
Rated Current 22100 mA
DC Resistance0.08 Ω
TypeHigh Current 
Rated Current2100 mA
Impedance @ 1 GHz103 Ω
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Size3020 
Width3 mm
Inductance1.5 µH
Performance Rated Current5.35 A
Saturation Current @ 30%5.85 A
DC Resistance33 mΩ
Self Resonant Frequency51 MHz
Operating Voltage80 V
MountSMT 
Pins
Length3 mm
Height2 mm
DC Resistance0.039 Ω
Rated Current3700 mA
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Size4020 
Width4 mm
Inductance3.3 µH
Performance Rated Current5.15 A
Saturation Current @ 30%7.1 A
DC Resistance39.9 mΩ
Self Resonant Frequency26 MHz
Operating Voltage80 V
MountSMT 
Pins
Length4 mm
Height2 mm
DC Resistance0.048 Ω
Rated Current3600 mA
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance33 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Q-Factor1000 
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance47 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Q-Factor1000 
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Q-Factor1000 
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +85 °C
Capacitance1 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Dissipation Factor15 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Width1.25 mm
Pad Dimension0.5 mm
Length2 mm
Height1.25 mm
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
MountSMT 
Variantwith Pegs - High Current 
Interface TypeType B 
GenderReceptacle 
Pins
Working Voltage30 V (AC)
TypeHorizontal 
Rated Current3000 mA
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Rated Voltage24 V (DC)
Insulation Resistance100 MΩ
Type/SizeFlat Actuator with top tape 1.27 mm 
Pins
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Rated Current50 mA
Check availability
SPECWR-COM HDMI Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
ApplicationHDMI 
Operating Temperature -25 °C up to +85 °C
Insulation Resistance10 MΩ
MountSMT 
Interface TypeType A 
GenderReceptacle 
Pins19 
Working Voltage40 V (AC)
TypeHorizontal 
Rated Current500 mA
Check availability
SPECWS-SLSU Mini Slide Switch, Same Side Connection Side Push 6.7x2.7 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicSPDT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Rated Voltage5 V (DC)
Insulation Resistance100 MΩ
Operation Force240 g
Electrical Life10000 Cycles
Actuator ColorBlack 
Rated Current300 mA
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Size4030 
Width4.3 mm
Inductance4.7 µH
Performance Rated Current5.1 A
Saturation Current @ 30%8.2 A
DC Resistance39.9 mΩ
Self Resonant Frequency24 MHz
Operating Voltage80 V
MountSMT 
Pins
Length4.3 mm
Height3.1 mm
DC Resistance0.044 Ω
Rated Current3900 mA
Check availability
SPECWL-SBSW SMT Bi-color Side View Waterclear, –, Red & Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Bright Green 
Peak Wavelength (Red) [typ.]632 nm
Peak Wavelength (Bright Green) [typ.]573 nm
Dominant Wavelength (Red) [typ.]624 nm
Dominant Wavelength (Bright Green) [typ.]571 nm
Luminous Intensity (Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]30 mcd
Forward Voltage (Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2.1 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Size2014 
Width1.5 mm
MountSMT 
Length3.2 mm
Height1 mm
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width1.6 mm
Pad Dimension0.6 mm
Q-Factor600 
Length3.2 mm
Height1.6 mm
Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express 
Frequency25 MHz
Frequency±20ppm 
Stability50 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
SizeCFPX-180 
Width2.5 mm
MountSMT 
Type/SizeCFPX-180 
Length3.2 mm
Height0.8 mm
Check availability