Topology | Flyback Converter |
The Connected Lighting Platform is a modular development kit for prototyping cost-effective, industrial LED lighting solutions. The platform is extremely energy efficient and features wireless control (on/off, dimming, etc.) and two independently controlled LED channels that provide a maximum brightness of 7000 lumens.
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006031 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 6.8 pF | – | – | – | – | 10 GΩ | – | – | ±0.5pF | 0603 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 536 | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885342208017 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | 470 pF | – | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | ±10% | 1206 | 2.5 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1000 | – | – | 3.2 | 1.6 | 1.25 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
890334025022CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | 150 nF | 630 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | ±10% | Pitch 15 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 6 | 12 | Boxed THT | – | – | 4 | – | – | Carton | Across the mains | – | – | – | |||
890334025027CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | 220 nF | 630 | X2 | 180 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | ±10% | Pitch 15 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 6 | 11.5 | Boxed THT | – | – | 4 | – | – | Carton | Across the mains | – | – | – | |||
890303426008CS | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-FTBE Film Capacitors | 470 nF | – | – | 20 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 22.5 | ±10% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | 120 | – | – | – | 630 | – | – | 26 | 9 | 18 | – | – | – | 4 | – | – | Carton | – | – | – | – | |||
870235673001 | SPEC | 7 files | WCAP-PT5H Aluminum Polymer Capacitors | 22 µF | – | – | – | – | – | -55 °C up to +105 °C | 2.5 | ±20% | 6.3 x 5.2 | 12 | – | – | – | – | 5000 | 2600 | 300 | 6.3 | 35 | – | – | – | 35 | – | – | 5.2 | – | – | Radial THT | – | – | – | – | – | Ammopack | – | – | – | – | |||
860080780024 | SPEC | 7 files | WCAP-ATLI Aluminum Electrolytic Capacitors | 470 µF | – | – | – | – | – | -55 °C up to +105 °C | 7.5 | ±20% | – | 8 | – | – | – | – | 5000 | 1970 | 296.1 | 16 | – | – | – | – | 63 | – | – | 21 | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | |||
744822222 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | Type S | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 2 | 2.2 | 70 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | 4 | – | 3 | – | – | – | – | – | – | – | |||
691313710003 | SPEC | – | 6 files | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | – | – | – | – | – | -40 °C up to +105 °C | 5 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 20 | – | – | – | – | – | 17 | – | – | THT | 3 | – | – | – | Horizontal | Box | Pluggable | PCB | No | – | ||
691351500003 | SPEC | – | 3 files | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | -40 °C up to +105 °C | 5.08 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 20 | – | – | – | – | – | 15.24 | – | – | Cable | 3 | – | – | – | Vertical | Box | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | ||
613020243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 3 | – | – | – | – | – | 25.9 | – | – | THT | 20 | Dual | – | Socket Header | Angled | Tray | – | – | – | – | ||
750318486 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006031 | SPEC | ||
885342208017 | SPEC | ||
890334025022CS | SPEC | ||
890334025027CS | SPEC | ||
890303426008CS | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
870235673001 | SPEC | ||
860080780024 | SPEC | ||
744822222 | SPEC | ||
691313710003 | SPEC | – | |
691351500003 | SPEC | – | |
613020243121 | SPEC | – | |
750318486 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|
Connected Lighting Platform for LED Control