Component selectionDesign tips
Characteristics
Since the invention of the first electronic washing machine in 1914, not only the way of usage but also the technological equipment has changed significantly. Today, the focus is based on energy efficiency, smart home connectivity and a long lifetime. Each device contains numerous electronic circuits, for example to operate various motors, which are used to drive rotation or to operate pumps or fans.
Würth Elektronik develops and manufactures electronic and electromechanical components for a wide range of these applications. Swipe over the plusses, to learn more about electronic products insight washing machine.
Application Notes
- ANP005 EMC Filter for DC/DC switching controller optimized
- ANP009 Loss-Free Filtered
- ANP015 Line filter – The last barrier in the switch mode power supply
- ANP017 Designing buck converters with isolated outputs
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
Top Sellers for Washing Machines
Surge Protection Disc Varistor
Kinked pins, ammo pack packaging
- ∅ = 14 mm
- VRMS = 275 V
- VDC = 350 V
- VCLAMP = 420 V
- IPEAK = 6000 A
- WMAX = 155 J
Powerline Radial Inductor
Rainforced insulation for high voltage use
- L = 1000 µH
- IR = 0.5 A
- Isat = 0.55 A
- RDC = 2.08 Ω
Snap Ferrite Nickel-Zinc Material
For EMC suppression of BLDC engines
- Z @ 25 MHz = 145 Ω
- Z @ 100 MHz = 246 Ω