Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3121-3150 of 12307 reference designs
Filter values
Cambridge GaN Devices CGD65A065S2 | Demoboard CGD-ASYEVB00105-01 / CGD-UG2204, Rev. 1
Other Topology
|
V
in
330-420 V
|
Output
20 V
Cambridge GaN Devices CGD65A065SH2 | Demoboard CGD-ASY-RFD004FA-01, Rev. 1
Power Factor Correction
|
V
in
90-264 V
Cambridge GaN Devices CGD65A130S2 | Demoboard CGD-ASYEVB00801-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65A130SH2 | Demoboard CGD-ASYEVB02301-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65A130SH2 | Demoboard AN2206 - Current Sensing with ICeGaN, Rev. 1.0
Flyback Converter
|
V
in
100-260 V
|
Output
20 V
Cambridge GaN Devices CGD65B130S2 | Demoboard CGD-ASYEVB01101-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B130SH2 | Demoboard CGD-ASYEVB02201-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B130SH2 | Demoboard AN2206 - Current Sensing with ICeGaN, Rev. 1.0
Flyback Converter
|
V
in
100-260 V
Cambridge GaN Devices CGD65B200S2 | Demoboard CGD-ASYEVB00201-02 / CGD-UG2301, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
25-261 kHz
|
Output
20 V / 3.25 A
Cambridge GaN Devices CGD65B200S2 | Demoboard CGD-ASYEVB00901-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B240SH2 | Demoboard CGD-ASYEVB01601-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B240SH2 | Demoboard AN2206 - Current Sensing with ICeGaN, Rev. 1.0
Flyback Converter
|
V
in
100-260 V
|
Output
20 V
Cambridge GaN Devices CGD65B240SH2 | Demoboard CGD-ASYEVB00201-03, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
25-261 kHz
|
Output
20 V / 3.25 A
Cambridge GaN Devices CGD65B240SH2 | Demoboard Quasi-Resonant Flyback 65W Reference Design, Rev. 2.0
Flyback Converter
|
V
in
100-260 V
|
Output
20 V
Cambridge GaN Devices UCC256402DDBR, Rev. 1
Other Topology
|
V
in
330-420 V
|
Output
20 V
Chipanalog Micro CA IS 352x, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3062W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3092W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3096W | Demoboard UG005, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3098W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3105W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3620, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3621, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3622, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3640, Rev. 1.0
Other Topology
Cologne Chips FTDI 2232H | Demoboard GateMateTM FPGA Evaluation Board, Rev. 3.1
FPGA
Dialog Semiconductor DA9070 | Demoboard DA9070 / DA9073 Demo Board, Rev. 1.2
Other Topology
Dialog Semiconductor iW1699, Rev. 0.5
Flyback Converter
|
V
in
90-264 V
Dialog Semiconductor iw1818 | Demoboard iW1818-EVAL, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 2 A
Dialog Semiconductor iW1818 | Demoboard iW1818-EVAL, Rev. 0.1
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 2 A
previous
1
...
103
104
105
106
107
...
411
next
Cart
Your cart is empty.
Get samples and quotes