Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3271-3300 of 12307 reference designs
Filter values
Diodes Incorporated AP63300Q, Rev. March 2021
Buck Converter
|
V
in
3.8-32 V
|
Output
12 V / 3.5 A
Diodes Incorporated AP63301 | Demoboard AP63300/1-EVM, Rev. 3-2
Buck Converter
|
V
in
3.8-32 V
|
fsw
450-550 kHz
|
Output
3.3 V / 3 A
Diodes Incorporated AP63301Q, Rev. March 2021
Buck Converter
|
V
in
3.8-32 V
|
Output
12 V / 3.5 A
Diodes Incorporated AP63356Q, Rev. 1.1
Buck Converter
|
V
in
3.8-32 V
|
Output
12 V / 3.5 A
Diodes Incorporated AP63356Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
32 V
|
fsw
400-500 kHz
|
Output
12 V
Diodes Incorporated AP63356Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
3.8-32 V
|
fsw
400-500 kHz
|
Output
5 V
Diodes Incorporated AP63356Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
3.8-32 V
|
fsw
400-500 kHz
|
Output
1 V
Diodes Incorporated AP63356Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
3.8-32 V
|
fsw
400-500 kHz
|
Output
3.3 V
Diodes Incorporated AP63357 | Demoboard AP63356/7 EVB
Buck Converter
|
V
in
3.8-32 V
|
Output
12 V / 3.5 A
Diodes Incorporated AP63357Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
3.8-32 V
|
fsw
400-500 kHz
|
Output
1 V
Diodes Incorporated AP63357Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
3.8-32 V
|
fsw
400-500 kHz
|
Output
3.3 V
Diodes Incorporated AP63357Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
3.8-32 V
|
fsw
400-500 kHz
|
Output
5 V
Diodes Incorporated AP63357Q | Demoboard AP63356DV-EVM, Rev. 1-1
Buck Converter
|
V
in
32 V
|
fsw
400-500 kHz
|
Output
12 V
Diodes Incorporated AP64060 | Demoboard AP64060WU/QWU-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-40 V
|
Output
26 V / 0.6 A
Diodes Incorporated AP64060Q | Demoboard AP64060WU/QWU-EVM, Rev. 3.2
Buck Converter
|
V
in
4.5-40 V
|
Output
26 V / 0.6 A
Diodes Incorporated AP64100QSP | Demoboard AP64100QSP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 1 A
Diodes Incorporated AP64100SP | Demoboard AP64100SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 1 A
Diodes Incorporated AP64102QSP | Demoboard AP64102QSP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 1 A
Diodes Incorporated AP64200QSP | Demoboard AP64200QSP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 1 A
Diodes Incorporated AP64200SP | Demoboard AP64200SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 2 A
Diodes Incorporated AP64202QSP | Demoboard AP64202QSP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 1 A
Diodes Incorporated AP64202SP | Demoboard AP64202SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 2 A
Diodes Incorporated AP64350SP | Demoboard AP64350SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 3.5 A
Diodes Incorporated AP64350SP | Demoboard AP64350SP-EVM, Rev. 1-0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
12 V / 3.5 A
Diodes Incorporated AP64351 | Demoboard AP64351SP-EVM, Rev. 1.1
Buck Converter
|
V
in
3.8-40 V
|
Output
39 V / 3.5 A
Diodes Incorporated AP64351SP | Demoboard AP64351SP-EVM, Rev. 1-0
Buck Converter
|
V
in
3.8-40 V
|
Output
12 V / 3.5 A
Diodes Incorporated AP64352SP | Demoboard AP64352SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
300-2200 kHz
|
Output
12 V / 3.5 A
Diodes Incorporated AP64500 | Demoboard AP64500SP-EVM
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
24 V / 5 A
Diodes Incorporated AP64500SP | Demoboard AP64500SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 5 A
Diodes Incorporated AP64501 | Demoboard AP64501SP-EVM
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-1100 kHz
|
Output
25 V / 5 A
previous
1
...
108
109
110
111
112
...
411
next
Cart
Your cart is empty.
Get samples and quotes