Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3511-3540 of 12307 reference designs
Filter values
Ikanos IFE7, Rev. 4.5
Flyback Converter
Ikanos VX185
Other Topology
IKON ISRD7, Rev. 1.0
Flyback Converter
|
V
in
230 V
|
Output
0.65 A
Indie Semiconductor TRA_120_002 | Demoboard SiRad Easy®r4, Rev. 8
Other Topology
|
V
in
3.3 V
Indie Semiconductor TRA_120_045 | Demoboard EVALKIT SiRad Easy® r4, Rev. 0.5
Other Topology
|
V
in
3.3 V
Infineon Technologies IMD111T-6F040 | Demoboard REF-SHA35IMD111TSYS, Rev. 1.0
Motor Drive
Infineon Technologies 1ED020I12-B2 | Demoboard F3L75R12W1H3_B27, Rev. 1.0
Other Topology
Infineon Technologies 1ED3121Mx12H | Demoboard EVAL-1ED3121Mx12H, Rev. 1.0
Positive to Negative Converter
|
V
in
15.5-16.5 V
|
fsw
100 kHz
Infineon Technologies 1ED3122MC12H | Demoboard REF-DR3KIMBGSIC2MA, Rev. 01_00
Motor Drive
Infineon Technologies 1ED3122MU12H | Demoboard EVAL-1ED3122Mx12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.2-3.4 V
Infineon Technologies 1ED3124Mx12H | Demoboard EVAL-1ED3124Mx12H, Rev. 1.0
Positive to Negative Converter
|
V
in
15.5-16.5 V
|
fsw
100 kHz
Infineon Technologies 1ED3241MC12H | Demoboard EVAL-1ED3241MC12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-5 V
|
fsw
100 kHz
Infineon Technologies 1ED3251MC12H | Demoboard EVAL-1ED3251MC12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-5 V
|
fsw
100 kHz
|
Output
40 V / 18 A
Infineon Technologies 1ED332x | Demoboard EVAL-1ED3321MC12N, Rev. 1.2
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-20 V
Infineon Technologies 1ED3491MU12M | Demoboard EVAL-1ED3491MX12M, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
Infineon Technologies 1ED3491MU12M | Demoboard EVAL-1ED3491MX12M, Rev. 1.10
Half-Bridge Converter symmetrical isolated
Infineon Technologies 1ED3491MU12M | Demoboard EVAL-1ED3491Mx12M, Rev. 2
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
Outputs
-7.5 V / 0.17 A, -7.5 V / 0.17 A, 15 V / 0.17 A, 15 V / 0.17 A
Infineon Technologies 1ED3890MX12M | Demoboard EVAL-1ED3890MX12M, Rev. 1.4
Half-Bridge Converter symmetrical isolated
|
V
in
3.2-3.5 V
|
fsw
100 kHz
|
Output
40 V
Infineon Technologies 1ED44171N01B | Demoboard REF-SHA35WRC2SYS, Rev. 3.0
Motor Drive
|
V
in
120-300 V
Infineon Technologies 1ED44175, Rev. 1.0.1
Motor Drive
|
V
in
85-265 V
Infineon Technologies 1EDC20H12AH | Demoboard EVAL-1EDC20H12AH-SIC, Rev. 1.20
Half-Bridge Converter symmetrical isolated
|
V
in
15.5-16.5 V
|
fsw
100 kHz
Infineon Technologies 1EDC20I12AH | Demoboard REF-DAB11KIZSICSYS, Rev. 1.1
Flyback Converter
|
V
in
300-900 V
|
fsw
40-250 kHz
|
Output
20 V / 2 A
Infineon Technologies 1EDC20I12MH | Demoboard REF-SIC-D2PAK-BP, Rev. 2.0
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-18 V
Infineon Technologies 1EDC20I12MH, Rev. 2.0
Other Topology
Infineon Technologies 1EDI20H12AH, Rev. 2.0
Other Topology
Infineon Technologies 1EDI20H12AH | Demoboard REF-SIC-D2PAK-BP, Rev. 2.0
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-18 V
Infineon Technologies 1EDI60N12AF, Rev. 2.0
Power Factor Correction
|
V
in
85-265 V
|
fsw
4000 kHz
|
Output
400 V / 6.25 A
Infineon Technologies 1EDN7512G | Demoboard EVAL_1K4W_ZVS_FB_SMD, Rev. 1,0
Full-Bridge Converter symmetrical isolated
|
V
in
400 V
|
fsw
100 kHz
Infineon Technologies 1EDN8550 | Demoboard REF_SSCB_AC_DC_1PH_16A, Rev. 1
Other Topology
|
V
in
230 V
Infineon Technologies 2DIB0410F | Demoboard EVAL_ISO_2DIB0410F, Rev. 1.0
Other Topology
|
V
in
3.3-5.6 V
|
Output
6.5 V / 10 A
previous
1
...
116
117
118
119
120
...
411
next
Cart
Your cart is empty.
Get samples and quotes