Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3811-3840 of 12307 reference designs
Filter values
Infineon Technologies IMC101T | Demoboard REF-Hairdryer-C101-6ED, Rev. 1.1
Other Topology
|
V
in
85-265 V
Infineon Technologies IMC101T-F048 | Demoboard EVAL-M1-101TF, Rev. 1.0
Motor Drive
|
V
in
3.3-5 V
Infineon Technologies IMC101T-T038 | Demoboard REF_Fridge_C101T_6ED, Rev. 1.0
Motor Drive
|
V
in
165-265 V
Infineon Technologies IMC101T-T038 | Demoboard REF-Vacuum-C101-2ED, Rev. 1.0
Motor Drive
|
V
in
18-30 V
|
fsw
6-80 kHz
Infineon Technologies IMC101T-T038 | Demoboard REF_Fridge_C101T_IM231, Rev. 1.0
Other Topology
|
V
in
165-265 V
Infineon Technologies IMC101T-T038 | Demoboard EVAL-M1-101T, Rev. 1.4
Other Topology
|
V
in
3.3-5 V
Infineon Technologies IMC101T-T038 | Demoboard EVAL-M1-101T, Rev. 1.6
Other Topology
Infineon Technologies IMC102T-F064 | Demoboard EVAL-M3-102T, Rev. 1.5
Other Topology
Infineon Technologies IMC301A-F064 | Demoboard EVAL-M1-301F, Rev. 1.1
Motor Drive
Infineon Technologies IMC302A-F064 | Demoboard EVAL-M3-302F, Rev. 1.0
Power Factor Correction
|
V
in
3.3-5 V
Infineon Technologies IMD111T, Rev. 1.0
Motor Drive
|
V
in
15 V
|
Output
5 V
Infineon Technologies IMD111T-6F040 | Demoboard REF_Fridge_D111T_MOS, Rev. 1.0
Other Topology
|
V
in
165-265 V
Infineon Technologies IMD111T-6F040, Rev. 1.1
Motor Drive
|
V
in
165-270 V
Infineon Technologies IMD112T | Demoboard REF-SHA35WRC2SYS, Rev. 2.0
Motor Drive
|
V
in
120-300 V
Infineon Technologies IMD700A | Demoboard EVAL_IMD700A_FOC_3SH, Rev. 1.2
Motor Drive
|
V
in
12-24 V
|
Output
15 A
Infineon Technologies IMI111T-026H | Demoboard EVAL-IMI111T-026, Rev. 1.0
Motor Drive
|
V
in
110-230 V
Infineon Technologies IMI111T-046H | Demoboard EVAL-IMI111T-046, Rev. 02
Motor Drive
Infineon Technologies IMM101T-015M | Demoboard iMOTION™ MADK Starter Kit for IMM101T Smart IPMs, Rev. 1.1
Other Topology
|
V
in
110-230 V
|
fsw
6-26 kHz
|
Output
380 V / 0.35 A
Infineon Technologies IMM101T-046M | Demoboard iMOTION™ MADK Starter Kit for IMM101T Smart IPMs, Rev. 1.1
Other Topology
|
V
in
110-230 V
|
fsw
5-26 kHz
|
Output
380 V / 0.6 A
Infineon Technologies IMZ120R-SIC
Other Topology
|
V
in
340-480 V
|
fsw
10-100 kHz
Infineon Technologies IMZA65R048M1H | Demoboard EVAL_3KW_50V_PSU, Rev. 1.0
Power Factor Correction
|
V
in
180-275 V
|
Output
50 V
Infineon Technologies IPA80R600P7 | Demoboard DEMO_5QSAG_60W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 1 A, 12 V / 4.58 A
Infineon Technologies IPT60R022S7 | Demoboard EVAL_500W_5G_PSU, Rev. 1.0
Power Factor Correction
|
V
in
85-305 V
|
Output
12 V / 42 A
Infineon Technologies IPT60R090CFD7 | Demoboard EVAL_3K3W_TP_PFC_CC, Rev. 1.0
Power Factor Correction
Infineon Technologies IPZ60R040C7 | Demoboard EVAL_3889_3.3VOUT, Rev. 1.2
Power Factor Correction
|
V
in
85-265 V
|
fsw
40-250 kHz
|
Output
400 V / 6.25 A
Infineon Technologies IR1155 | Demoboard DEMO_200W_12VD, Rev. 2.2
Power Factor Correction
|
V
in
85-265 V
|
fsw
50-60 kHz
|
Output
12 V / 16 A
Infineon Technologies IR2085S | Demoboard EVAL-PSIR2085, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
Output
3.3 V
Infineon Technologies IR2214 | Demoboard EVAL-M1-IR2214, Rev. 1.0
Positive to Negative Converter
|
V
in
480 V
Infineon Technologies IR3447M
Buck Converter
|
V
in
5 V
|
fsw
270-1650 kHz
|
Output
3.3 V / 25 A
Infineon Technologies IR3447M
Buck Converter
|
V
in
12 V
|
fsw
270-1650 kHz
|
Output
3.3 V / 25 A
previous
1
...
126
127
128
129
130
...
411
next
Cart
Your cart is empty.
Get samples and quotes