Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(21)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(927)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6571-6600 of 12734 reference designs
Filter values
On Bright OB5220
Boost Converter
On Bright OB5220R
Boost Converter
On Bright OB5221
Boost Converter
On Bright OB6223
Boost Converter
On Bright OB6224
Boost Converter
On Bright OB6225
Boost Converter
Onsemi AMIS-30543 | Demoboard D-STPR-GEVK Evaluation Board
Other Topology
|
fsw
20.5-50.2 kHz
Onsemi AMIS-49587 | Demoboard EVBUM2290/D, Rev. 1
Flyback Converter
|
V
in
85-264 V
Onsemi AMIS-49587 | Demoboard EVBUM2290/D, Rev. 1
Flyback Converter
|
V
in
230 V
|
Output
12 V
Onsemi AMIS-49587 | Demoboard EVBUM2290/D, Rev. 1
Flyback Converter
|
V
in
120-370 V
Onsemi AMIS-49587, Rev. 2
Other Topology
Onsemi AND90082/D
Other Topology
|
fsw
16-40 kHz
Onsemi AND9923-D | Demoboard FAN63900MPX, Rev. 1
Other Topology
|
V
in
40-265 V
|
Output
9 V
Onsemi AX-SFEU-1-01 | Demoboard SIGFOX-GEVB
Other Topology
Onsemi CAV4201TD-GT3 | Demoboard ONSEC-18-030
Buck Converter
|
fsw
1000 kHz
Onsemi CS5171, Rev. 23
Boost Converter
|
V
in
2.7-30 V
|
fsw
230-310 kHz
|
Output
1.5 A
Onsemi CS5174ED, Rev. 23
Boost Converter
|
V
in
3.3 V
|
Output
5 V
Onsemi ECS640A | Demoboard STR-ECS640A-GEVB, Rev. 1
Motor Drive
|
V
in
24-230 V
|
Output
2.6 A
Onsemi FAN103, Rev. 1.0.7
Flyback Converter
|
fsw
47-53 kHz
Onsemi FAN2306, Rev. 1.15
Buck Converter
|
V
in
4.5-15 V
|
fsw
200-1500 kHz
|
Output
5.5 V / 6 A
Onsemi FAN2306M, Rev. 1.15
Buck Converter
|
V
in
4.5-15 V
|
fsw
200-1500 kHz
|
Output
5.5 V / 6 A
Onsemi FAN2310, Rev. 1.11
Buck Converter
|
V
in
4.5-15 V
|
fsw
200-1500 kHz
|
Output
5.5 V / 10 A
Onsemi FAN2315, Rev. 1.14
Buck Converter
|
V
in
4.5-15 V
|
fsw
200-1000 kHz
|
Output
5.5 V / 15 A
Onsemi FAN2356, Rev. 1.10
Buck Converter
|
V
in
4.5-24 V
|
fsw
200-1500 kHz
|
Output
5.5 V / 6 A
Onsemi FAN2356 | Demoboard FEBFAN2356_LVA, Rev. 1.2
Buck Converter
|
V
in
4.5-24 V
|
fsw
200-1500 kHz
|
Output
5.5 V / 6 A
Onsemi FAN2360, Rev. 1.9
Buck Converter
|
V
in
4.5-24 V
|
fsw
200-1500 kHz
|
Output
5.5 V / 10 A
Onsemi FAN2365
Buck Converter
|
V
in
4.5-24 V
|
fsw
200-1000 kHz
|
Output
5.5 V / 15 A
Onsemi FAN23SV04 | Demoboard FEBFAN23SV04T_LVA, Rev. 1.1
Buck Converter
|
V
in
7-15 V
|
Output
0.6 V / 4 A
Onsemi FAN23SV06, Rev. 1.18
Buck Converter
|
V
in
7-15 V
|
fsw
200-1500 kHz
|
Output
5.5 V / 6 A
Onsemi FAN23SV06P, Rev. 1.18
Buck Converter
|
V
in
7-15 V
|
fsw
200-1500 kHz
|
Output
5.5 V
previous
1
...
218
219
220
221
222
...
425
next
Cart
Your cart is empty.
Get samples and quotes