Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7051-7080 of 12739 reference designs
Filter values
Onsemi NCP1623 | Demoboard NCP1623PFC150WGEVB
Power Factor Correction
|
V
in
90-264 V
Onsemi NCP1623ASNT1G | Demoboard EVBUM2818/D
Power Factor Correction
|
V
in
90-264 V
|
Output
21 V / 5 A
Onsemi NCP1631 | Demoboard NCV1632GEVB
Power Factor Correction
Onsemi NCP1631 | Demoboard PFC stage + IGBT module, Rev. 1
Power Factor Correction
|
V
in
90 V
|
Output
390 V
Onsemi NCP1631, Rev. 6
Power Factor Correction
|
V
in
185-265 V
|
Output
390 V
Onsemi NCP1631, Rev. 6
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V
Onsemi NCP1631, Rev. 6
Other Topology
Onsemi NCP1632 | Demoboard NVE052A
Power Factor Correction
|
V
in
90-265 V
|
Output
20 V / 15 A
Onsemi NCP1632 | Demoboard STR-1KW-MDK-GEVK
Power Factor Correction
|
V
in
230 V
|
Output
390 V
Onsemi NCP1632 | Demoboard NCP1632GEVB, Rev. 7
Power Factor Correction
|
fsw
28-300 kHz
Onsemi NCP163AMX330TBG | Demoboard ONSEC-17-017, Rev. 1.0
Other Topology
Onsemi NCP164A | Demoboard STR-NCP164A-WDFN6-GEVB
Buck Converter
|
V
in
1.6-5.5 V
Onsemi NCP164A | Demoboard NCP164A
Buck Converter
Onsemi NCP1653, Rev. 10
Boost Converter
|
V
in
90-265 V
|
fsw
90-110 kHz
|
Output
390 V
Onsemi NCP1654 | Demoboard NCP1654PFCGEVB, Rev. 1
Power Factor Correction
|
V
in
85-230 V
|
Output
390 V
Onsemi NCP1654 | Demoboard DN05067/D, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
12 V / 20 A
Onsemi NCP1654 | Demoboard AND8324/D, Rev. 2
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V / 0.77 A
Onsemi NCP1654, Rev. 4
Other Topology
Onsemi NCP1654, Rev. 5
Power Factor Correction
|
V
in
88-264 V
|
fsw
65-200 kHz
|
Output
415 V
Onsemi NCP1654, Rev. V4
Boost Converter
|
V
in
390 V
|
fsw
65-200 kHz
Onsemi NCP1655 | Demoboard AND90080/D
Power Factor Correction
|
fsw
25-130 kHz
|
Output
390 V / 1.3 A
Onsemi NCP1655A | Demoboard EVBUM2865, Rev. 1
Power Factor Correction
|
V
in
95-250 V
|
Output
388 V / 1.3 A
Onsemi NCP1655ADR2G | Demoboard NCP1655MM500WGEVB, Rev. 2
Power Factor Correction
|
V
in
90-230 V
Onsemi NCP1680 | Demoboard NCP1680
Power Factor Correction
|
V
in
90-264 V
|
Output
400 V / 5 A
Onsemi NCP1680 | Demoboard EVBUM2822/D
Power Factor Correction
|
V
in
90-265 V
|
Output
395 V / 0.76 A
Onsemi NCP1680 | Demoboard NCP1680 –300W PFC, Rev. 1.1
Power Factor Correction
Onsemi NCP1680/NCP13994 | Demoboard TND6412/D
Power Factor Correction
|
V
in
90-264 V
|
Output
48 V / 5 A
Onsemi NCP1681 | Demoboard NCP1681 500W MM Allegro Demo Board, Rev. 0.3
Flyback Converter
Onsemi NCP1681 | Demoboard NCP1681CCM1KWGEVB, Rev. 1
Power Factor Correction
Onsemi NCP170 | Demoboard EVBUM2623/D
Other Topology
previous
1
...
234
235
236
237
238
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes