Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7081-7110 of 12739 reference designs
Filter values
Onsemi NCP171 | Demoboard STR-NCP171-EVK
Other Topology
Onsemi NCP1910 | Demoboard NCP1910GEVB
Power Factor Correction
|
V
in
90-265 V
|
Output
12 V / 24 A
Onsemi NCP1927
Flyback Converter
|
V
in
90-265 V
|
fsw
60-70 kHz
|
Outputs
12 V / 2.5 A, 390 V / 0.25 A, 5 V / 2 A
Onsemi NCP1928
Boost Converter
Onsemi NCP1937 | Demoboard NCP1937BADAPGEVB
Power Factor Correction
|
V
in
90-265 V
Onsemi NCP1937, Rev. 4
Flyback Converter
|
V
in
90-264 V
|
fsw
131-250 kHz
|
Output
20 V / 4.25 A
Onsemi NCP3020, Rev. 6
Buck Converter
|
V
in
9-18 V
|
fsw
300-600 kHz
|
Output
3.3 V / 10 A
Onsemi NCP3020B, Rev. 6
Buck Converter
|
V
in
9-18 V
|
fsw
530-670 kHz
|
Output
3.3 V / 10 A
Onsemi NCP3030A, Rev. 1
Buck Converter
|
V
in
9-16 V
|
fsw
960-1440 kHz
|
Output
3.3 V / 9 A
Onsemi NCP3030B, Rev. 1
Buck Converter
|
V
in
9-16 V
|
fsw
1900-2900 kHz
|
Output
3.3 V / 9 A
Onsemi NCP3064 | Demoboard SECO-LVDCDC-3064-IGBTGEVB
Flyback Converter
|
V
in
6-18 V
|
fsw
150 kHz
|
Output
15 V / 0.05 A
Onsemi NCP3066, Rev. 3
Buck Converter
|
V
in
12-35 V
|
fsw
100-250 kHz
|
Output
3 A
Onsemi NCP3101, Rev. 1
Buck Converter
|
V
in
10.8-13.2 V
|
Output
3.3 V / 6 A
Onsemi NCP3121, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-750 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3122, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-2200 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3123, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-2200 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3127, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
290-410 kHz
|
Output
3.3 V / 2 A
Onsemi NCP3170 | Demoboard NEBO52, Rev. 2
Buck Converter
|
V
in
4.5-18 V
|
fsw
1000 kHz
|
Output
5 V / 3 A
Onsemi NCP3170A, Rev. 5
Buck Converter
|
V
in
12 V
|
fsw
450-550 kHz
|
Output
5 V / 3 A
Onsemi NCP3170A, Rev. 5
Buck Converter
|
V
in
5-18 V
|
fsw
450-550 kHz
|
Output
3.3 V / 3 A
Onsemi NCP3170A, Rev. 5
Buck Converter
|
V
in
5 V
|
fsw
450-550 kHz
|
Output
5 V / 3 A
Onsemi NCP3170B, Rev. 5
Buck Converter
|
V
in
4.5-18 V
|
fsw
900-1100 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3230 | Demoboard NCP3232NGEVB
Buck Converter
|
V
in
4.5-18 V
|
Output
0.6 V / 30 A
Onsemi NCP3231 | Demoboard STR-NCP3231-EVK
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
30 A
Onsemi NCP3231 | Demoboard NCP3231GEVB
Buck Converter
|
V
in
4.5-18 V
|
Output
0.6 V / 25 A
Onsemi NCP3231 | Demoboard NCP3231GEVB, Rev. 1
Buck Converter
Onsemi NCP3231 BRD2 | Demoboard 12Vin-3p3Vout (TL)-BRD2, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
3.3 V
Onsemi NCP3231A | Demoboard NCP3231 Evaluation Board, Rev. 4
Other Topology
|
Output
3.3 V
Onsemi NCP3231B / BOARD1 | Demoboard 12Vin-1Vout (TL)-BRD1, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
1 V
Onsemi NCP3231B / Board4-REV2 | Demoboard 12Vin-5p0Vout (TL)-BRD4-rev2, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
5 V
previous
1
...
235
236
237
238
239
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes