Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9451-9480 of 12775 reference designs
Filter values
STMicroelectronics STM32H743II | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
3.3 V
STMicroelectronics STM32H7B3LIH6QU | Demoboard STM32H7B3I-EVAL, Rev. 3.0
Other Topology
STMicroelectronics STM32L, Rev. 3
Boost Converter
|
V
in
3.3 V
STMicroelectronics STM32L053R8T6, Rev. V1
Other Topology
STMicroelectronics STM32L071KZU6 | Demoboard STEVAL-LLL008V1, Rev. 1
Other Topology
STMicroelectronics STM32L073Z, Rev. 2
Push-Pull Converter symmetrical isolated
|
fsw
1000-25000 kHz
STMicroelectronics STM32L151 | Demoboard STDES-IDS003V, Rev. 1
Other Topology
STMicroelectronics STM32L151 | Demoboard STDES-IDS002V, Rev. 3
Other Topology
STMicroelectronics STM32L152CCT6 | Demoboard STM32L073Z-EVAL, Rev. 1
Other Topology
STMicroelectronics STM32L443CCT6 | Demoboard STEVAL-RFPLUG01
Other Topology
STMicroelectronics STM32L475VGT6 | Demoboard MB1297C-03, Rev. 1
Other Topology
STMicroelectronics STM32L476VGT6 | Demoboard ST25DV64KC-DISCO, Rev. 1
Other Topology
STMicroelectronics STM32L4R9 | Demoboard STEVAL-STWINKT, Rev. 1
Wireless Power Transfer
STMicroelectronics STM32L4R9ZI | Demoboard STEVAL-STWINKT1B, Rev. 4
Sensors
STMicroelectronics STM32MP135F | Demoboard STM32MP135F-DK, Rev. 1.0
Other Topology
|
V
in
5 V
STMicroelectronics STM32MP257F | Demoboard STM32MP257F-EV1, Rev. 1
Other Topology
STMicroelectronics STM32U031R8 | Demoboard NUCLEO-U031R8, Rev. 1.0
Other Topology
STMicroelectronics STM32U083RCT6 | Demoboard NUCLEO-U083RC, Rev. 1.0
Other Topology
STMicroelectronics STM32U585AI | Demoboard STEVAL-MKBOXPRO, Rev. 1.0
Sensors
STMicroelectronics STM32U585AII6Q | Demoboard STEVAL-STWINBX1, Rev. 5
Other Topology
STMicroelectronics STM32W | Demoboard P-NUCLEO-WB55, Rev. 1
Other Topology
STMicroelectronics STM32WB | Demoboard STEVAL-ASTRA1B, Rev. 1
RF signals / communications
STMicroelectronics STM32WB | Demoboard P-NUCLEO-WB55, Rev. 1
Other Topology
STMicroelectronics STM32WB5MMG | Demoboard STEVAL-PROTEUS1, Rev. 1
Sensors
|
V
in
5 V
STMicroelectronics STM32WB5MMG | Demoboard STDES-CBMLoRaBLE, Rev. 2
Other Topology
STMicroelectronics STM32WBA55CGU6 | Demoboard STM32WBA55G-DK1, Rev. 1.0
Other Topology
|
V
in
1.71-3.6 V
STMicroelectronics STNRG328S | Demoboard AN5810, Rev. 1
Buck Converter
|
V
in
40-60 V
|
Output
13.5 V / 45 A
STMicroelectronics STNRG388A | Demoboard Steval-ILL077V1 DaughterBoard, Rev. 1
Other Topology
STMicroelectronics STNRG388A, Rev. 1
Buck Converter
|
V
in
48-56 V
|
fsw
1000-16000 kHz
|
Output
0.7 A
STMicroelectronics STNRG388A, Rev. 1
Flyback Converter
|
V
in
350-420 V
|
fsw
1000-16000 kHz
|
Output
133 V / 7.5 A
previous
1
...
314
315
316
317
318
...
426
next
Cart
Your cart is empty.
Get samples and quotes