Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10651-10680 of 12307 reference designs
Filter values
Texas Instruments TLV70333 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TLV70333DBVR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
|
V
in
5 V
Texas Instruments TLV70433DBVT | Demoboard TIDA-010065, Rev. E2
Other Topology
|
V
in
6 V
Texas Instruments TLV70433DBVT | Demoboard TIDA-01606 HV Card, Rev. E4
Other Topology
Texas Instruments TLV70450DBV | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments TLV70450DBVR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TLV70450DBVR | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
Texas Instruments TLV759P | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TLV76012DBZR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TLV76050DBZR | Demoboard TIDA-010085, Rev. 001
Other Topology
Texas Instruments TLV9062IDR | Demoboard TIDA-010040, Rev. E1
Other Topology
Texas Instruments TM4C1237E6PZI
Other Topology
Texas Instruments TMAG5110 | Demoboard TMAG5110EVM
Other Topology
Texas Instruments TMDSCNCD2800137 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TMDSCNCD280025C | Demoboard TIDA-010236, Rev. B
Power Factor Correction
|
V
in
200-277 V
|
Output
400 V / 10 A
Texas Instruments TMP116AIDRVR | Demoboard TMP116EVM, Rev. A
Other Topology
Texas Instruments TMP117AIDRVR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments TMS320F280025C | Demoboard TMDXCNCD280025C
Other Topology
Texas Instruments TMS320F280025CPNSR | Demoboard LAUNCHXL-F280025C, Rev. 001
Other Topology
Texas Instruments TMS320F28003 | Demoboard TIDM-02012, Rev. A
Motor Drive
|
V
in
400-800 V
Texas Instruments TMS320F280039C | Demoboard LAUNCHXL-F280039C, Rev. A
Other Topology
Texas Instruments TMS320F280049C | Demoboard PMP40988 REV E1
Power Factor Correction
|
V
in
120-277 V
|
Output
400 V / 12.5 A
Texas Instruments TMS320F2803x | Demoboard TMDSHVMTRPFCKIT, Rev. 1.1
Power Factor Correction
|
V
in
85-400 V
|
Output
15 V
Texas Instruments TMS320F2806 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TMS320F28069 | Demoboard TIDA-01507, Rev. E1
Other Topology
Texas Instruments TMS320F28079 | Demoboard LAUNCHXL-F28379D, Rev. A
Other Topology
Texas Instruments TMS320F28377D | Demoboard TIDM-1000, Rev. E2
Other Topology
Texas Instruments TMS320F28379D | Demoboard TIDM-1001, Rev. E2
LLC Resonant Converter
Texas Instruments TMS320F28P650DK9ZEJ | Demoboard TMDSCNCD28P65X, Rev. A
FPGA
Texas Instruments TMUX1119DCKR | Demoboard TIDA-010043, Rev. E2
Other Topology
previous
1
...
354
355
356
357
358
...
411
next
Cart
Your cart is empty.
Get samples and quotes