Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(22)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(264)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(96)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12541-12570 of 14022 reference designs
Filter values
Texas Instruments TPS54325PWPR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
12 V
|
Output
1.8 V
Texas Instruments TPS54327 | Demoboard TIDA-01017
Buck Converter
|
V
in
5-12 V
|
Output
3.6 V
Texas Instruments TPS54327 | Demoboard TIDA-01015
Buck Converter
|
V
in
5-12 V
|
Output
3.6 V
Texas Instruments TPS54327 | Demoboard TIDA-00432, Rev. A
Boost Converter
Texas Instruments TPS54331D | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
3.5-28 V
|
Output
3.3 V
Texas Instruments TPS54331DDA | Demoboard SBC-S32V234, Rev. B
Buck Converter
|
V
in
3.5-28 V
|
fsw
456-684 kHz
|
Output
0.8 V / 3 A
Texas Instruments TPS54334DRCT | Demoboard TMDX654GPEVM, Rev. E3
Buck Converter
|
V
in
11-28 V
|
Output
3.3 V / 3 A
Texas Instruments TPS54340
Buck Converter
|
V
in
6-42 V
|
fsw
100-2500 kHz
|
Output
3.3 V / 3.5 A
Texas Instruments TPS54340
Buck Converter
|
V
in
7-42 V
|
fsw
100-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS54340
Other Topology
|
fsw
100-2500 kHz
Texas Instruments TPS54340 | Demoboard PMP4425, Rev. A
Other Topology
Texas Instruments TPS54340 | Demoboard TPS54340EVM-182, Rev. A
Buck Converter
|
V
in
6-42 V
|
Output
3.3 V / 3.5 A
Texas Instruments TPS54341
Buck Converter
|
V
in
6-42 V
|
fsw
100-2500 kHz
|
Output
3.3 V / 3.5 A
Texas Instruments TPS543521 | Demoboard tps543521EVM, Rev. 00
Buck Converter
|
V
in
3.8-18 V
|
Output
5 A
Texas Instruments TPS54360, Rev. E
Buck Converter
|
V
in
8.5-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS54360-Q1, Rev. A
Buck Converter
|
V
in
8.5-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS54361 | Demoboard TPS54361EVM-555
Buck Converter
|
V
in
7-60 V
|
Output
5 V / 3.5 A
Texas Instruments TPS54361, Rev. B
Buck Converter
|
V
in
7-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS543B20
Buck Converter
|
V
in
5-19 V
|
fsw
500 kHz
|
Output
0.9 V / 25 A
Texas Instruments TPS543B20 | Demoboard TPS543B20EVM-054, Rev. B
Buck Converter
|
V
in
4.5-15 V
|
Output
1 V / 35 A
Texas Instruments TPS543B20EVM-054, Rev. B
Buck Converter
|
V
in
5-15 V
|
Output
0.9 V / 25 A
Texas Instruments TPS543B22 | Demoboard TPS543B22EVM, Rev. A
Buck Converter
|
V
in
4-18 V
|
fsw
1000-2200 kHz
|
Output
1.2 V / 20 A
Texas Instruments TPS543B22 | Demoboard TPS543B22EVM, Rev. A
Buck Converter
|
V
in
11.7-12.3 V
|
fsw
1000-2200 kHz
|
Output
1.2 V / 20 A
Texas Instruments TPS543B22 | Demoboard TPS543B22EVM, Rev. B
Buck Converter
|
V
in
4-18 V
|
Output
1.2 V / 20 A
Texas Instruments TPS543C20
Buck Converter
|
V
in
5-12 V
|
fsw
300-2000 kHz
|
Output
0.9 V / 80 A
Texas Instruments TPS543C20 | Demoboard TPS543C20EVM-054
Buck Converter
|
V
in
4.5-15 V
|
Output
1 V / 35 A
Texas Instruments TPS543C20 | Demoboard TPS543C20EVM-054, Rev. *
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 40 A
Texas Instruments TPS543C20A
Buck Converter
|
V
in
4-16 V
|
fsw
300-2000 kHz
|
Output
5.5 V / 40 A
Texas Instruments TPS543C20A | Demoboard TPS543C20AEVM
Buck Converter
|
V
in
5-16 V
|
fsw
500-20000 kHz
|
Output
0.9 V / 40 A
Texas Instruments TPS543C20RVFT | Demoboard PMP21619, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
2.7 V / 60 A
previous
1
...
417
418
419
420
421
...
468
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes