Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12571-12600 of 12766 reference designs
Filter values
Torex XC9401
Flyback Converter
|
V
in
240 V
|
Output
0.35 A
Torex XC9401
Flyback Converter
|
V
in
200-250 V
|
Output
12 V / 0.5 A
Torex XC9401
Buck Converter
|
V
in
110 V
|
Output
0.11 A
Torex XC9401
Buck Converter
|
V
in
110 V
|
Output
0.15 A
Torex XC9402
Flyback Converter
|
V
in
210-260 V
|
Output
25 V / 0.2 A
Torex XC9402
Flyback Converter
|
V
in
90-270 V
|
Output
26 V / 0.35 A
Torex XC9402
Flyback Converter
|
V
in
108-253 V
|
Output
44 V / 0.23 A
Torex XC9404 | Demoboard XC9404, Rev. 1
Flyback Converter
|
V
in
85-270 V
|
Output
30 V / 1 A
Torex XC9404 | Demoboard XC9404AL03SR-G, Rev. 1.00
Buck-Boost Converter
|
V
in
85-270 V
|
Outputs
100 V / 0.15 A, 100 V / 0.2 A, 100 V / 0.3 A
Torex XC9404 | Demoboard XC9404AL03SR-G, Rev. 1.00
Flyback Converter
|
V
in
85-270 V
|
Output
30 V / 1 A
Torex XC9702, Rev. 001
Buck Converter
|
V
in
4.5-60 V
|
Output
12 V / 0.3 A
Toshiba GT20N135SRA | Demoboard RD-206
Positive to Negative Converter
|
V
in
200-240 V
Toshiba LTC1799IS5 | Demoboard RD220, Rev. 2
Positive to Negative Converter
|
V
in
530-670 V
|
Output
440 V / 15 A
Toshiba LTC3803 | Demoboard RD208-RGUIDE-01, Rev. 1
Positive to Negative Converter
|
V
in
400 V
|
Output
240 V / 10 A
Toshiba LTC7810ILXE | Demoboard RD231, Rev. 001
Buck Converter
|
V
in
40-59.5 V
|
Output
1.2 V / 100 A
Toshiba TB9M003FG | Demoboard RD228, Rev. 001
Motor Drive
|
V
in
6-18 V
Toshiba TC7718FTG, Rev. 1.0
Wireless Power Transfer
|
V
in
12 V
|
fsw
110-145 kHz
|
Output
10 V / 1.5 A
Toshiba TC7766, Rev. 1.4
Wireless Power Transfer
|
V
in
18 V
|
Output
7.5 V / 2 A
Toshiba TK25N60X5/TPH2900ENH | Demoboard RD171-RGUIDE-01, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
90-264 V
|
Output
50.4 V / 33.33 A
Toshiba TPH11003NL/TPH11003NL | Demoboard RD-205, Rev. 1
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Output
5 V / 5 A
Toshiba TPH11003NL/TPH8R903NL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Output
5 V / 5 A
Toshiba TPH2R408QM/TPH1500CNH | Demoboard RD170-RGUIDE-01, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
90-264 V
|
Output
50.4 V / 33.33 A
Toshiba TPH3R203NL/TPHR6503PL1 | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Output
3.3 V / 18.2 A
Toshiba TPH4R003NL/TPH2R003PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Outputs
5 V / 12 A, 3.3 V / 10 A, 3.3 V / 18.2 A
Toshiba TPH4R003NL/TPH2R903PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Outputs
5 V / 8 A, 3.3 V / 13.3 A
Toshiba TPH4R003NL/TPH4R803PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Outputs
5 V / 12 A, 3.3 V / 10 A
Toshiba TPH4R003NL/TPHR9203PL1 | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Output
3.3 V / 13.3 A
Toshiba TPH8R903NL/TPH2R003PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Outputs
1.05 V / 10 A, 1.5 V / 10 A
Toshiba TPH8R903NL/TPH4R803PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Outputs
1.5 V / 10 A, 5 V / 8 A, 1.05 V / 10 A
Toshiba TPN11003NL/TPN8R903NL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Output
5 V / 5 A
previous
1
...
418
419
420
421
422
...
426
next
Cart
Your cart is empty.
Get samples and quotes