Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13021-13050 of 14005 reference designs
Filter values
Texas Instruments TPS650861 | Demoboard TPS650860EVM, Rev. 1
Buck Converter
|
V
in
5 V
|
Outputs
2.8 V / 3 A, 2.5 V / 3 A, 1 V / 20 A, 1.8 V / 3 A, 1.05 V / 7 A, 1.5 V / 10 A
Texas Instruments TPS650861 | Demoboard PMP22165, Rev. A
Buck Converter
|
V
in
3.3 V
|
Outputs
1.1 V, 2.5 V, 0.88 V
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
1.24 V / 2 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
0.93 V / 2 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
3.4 V / 0.1 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
1.85 V / 1 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
0.88 V / 3 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
1.24 V / 2 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
0.74 V / 20 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
1.2 V / 3 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
3.3 V / 3 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
1.8 V
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
0.85 V
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
1.2 V / 3 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
5 V
Texas Instruments TPS65090A
Buck Converter
|
V
in
6-17 V
|
fsw
1360-1840 kHz
|
Outputs
3.3 V / 5 A, 5 V / 5 A, 1.35 V / 5 A
Texas Instruments TPS65100, Rev. C
Boost Converter
|
V
in
2.7-5.8 V
|
fsw
1191-2100 kHz
|
Outputs
3.3 V, 15 V / 0.35 A, 3 V / 0.02 A, 12 V / 0.02 A
Texas Instruments TPS65100, Rev. C
Boost Converter
|
V
in
3.3 V
|
fsw
1191-2100 kHz
|
Outputs
-5 V / 0.02 A, 23 V / 0.02 A, 10 V / 0.3 A
Texas Instruments TPS65100-Q1
Boost Converter
|
V
in
3.3 V
|
fsw
1191-2100 kHz
|
Outputs
23 V / 0.02 A, 10 V / 0.3 A, -5 V / 0.02 A
Texas Instruments TPS65100-Q1
Boost Converter
|
V
in
2.7-5.8 V
|
fsw
1191-2100 kHz
|
Outputs
15 V / 0.35 A, 12 V / 0.02 A, 3.3 V, 30 V / 0.02 A
Texas Instruments TPS65101, Rev. C
Boost Converter
|
V
in
2.7-5.8 V
|
Output
15 V / 0.4 A
Texas Instruments TPS65130 | Demoboard TIDA-010239, Rev. C
Boost Converter
|
V
in
5 V
|
fsw
1250 kHz
|
Outputs
-14 V, 14 V
Texas Instruments TPS65130, Rev. C
Buck-Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1250-1500 kHz
|
Outputs
-5 V / 0.26 A, 8 V / 0.4 A
Texas Instruments TPS65130, Rev. C
Buck-Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1250-1500 kHz
|
Outputs
-10 V, 10.5 V
Texas Instruments TPS65130 | Demoboard TPS65130EVM-063, Rev. D
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1250-1500 kHz
|
Outputs
-5 V / 0.26 A, 8 V / 0.4 A
Texas Instruments TPS65130RGE, Rev. C
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1250-1500 kHz
|
Outputs
-5 V / 0.26 A, 8 V / 0.4 A
Texas Instruments TPS65130RGER | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
14 V
|
fsw
1250-1500 kHz
|
Output
5 V
Texas Instruments TPS65130RGER | Demoboard TIDA-00300, Rev. E1
Boost Converter
|
V
in
5 V
|
fsw
1250 kHz
|
Output
15 V
Texas Instruments TPS65131 | Demoboard TPS65131EVM-063, Rev. C
Boost Converter
|
V
in
2.5-5.5 V
|
fsw
1250-1500 kHz
|
Output
12 V
Texas Instruments TPS65140, Rev. E
Boost Converter
|
V
in
5 V
|
fsw
1191-2100 kHz
|
Outputs
3.3 V / 0.5 A, -7 V / 0.02 A, 23 V / 0.02 A, 13.5 V / 0.4 A
previous
1
...
433
434
435
436
437
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes