Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13171-13200 of 14005 reference designs
Filter values
Texas Instruments TPS7B8601QKVURQ1 | Demoboard MLTLDO2EVM-037
Other Topology
Texas Instruments TPS7H4012 | Demoboard TPS7H4012EVM, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
fsw
500-1000 kHz
|
Output
0.6 V / 3 A
Texas Instruments TPS7H4012, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
fsw
500-1000 kHz
|
Output
3.3 V / 6 A
Texas Instruments TPS7H4013, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
fsw
500-1000 kHz
|
Output
3.3 V / 3 A
Texas Instruments TPS7H5002 | Demoboard TPS7H5002EVM-CVAL, Rev. A
Other Topology
|
V
in
4-14 V
Texas Instruments TPS7H5003 | Demoboard TPS7H5003EVM-CVAL, Rev. 1
Other Topology
|
fsw
100-2000 kHz
Texas Instruments TPS7H5004 | Demoboard TPS7H5004EVM-CVAL, Rev. 1
Other Topology
Texas Instruments TPS7N53 | Demoboard TPS7N53EVM-138
Other Topology
|
V
in
1.1-2.2 V
|
Output
1.5 V
Texas Instruments TPS82084SILR | Demoboard TIDA-01051, Rev. E1
Other Topology
|
V
in
2.5-6 V
Texas Instruments TPS82130SILR | Demoboard TIDA-010128, Rev. E3
Buck Converter
|
V
in
12 V
|
Output
9 V
Texas Instruments TPS82130SILR | Demoboard TIDA-01028, Rev. E3
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V / 3 A
Texas Instruments TPS82150 | Demoboard TIDA-010026, Rev. E1
Buck Converter
|
V
in
12-15 V
|
Output
5 V / 1 A
Texas Instruments TPS84A20RVQT | Demoboard PMP9335
Buck Converter
|
V
in
12 V
|
Output
1 V / 3.7 A
Texas Instruments TPS92001, Rev. A
Flyback Converter
|
V
in
240 V
|
fsw
30-800 kHz
|
Outputs
0.37 A, 3.8 V / 0.04 A
Texas Instruments TPS92001 | Demoboard PMP6551, Rev. D
Buck Converter
|
V
in
216-264 V
|
fsw
30-800 kHz
|
Output
60 V / 0.16 A
Texas Instruments TPS92001 | Demoboard PMP5163, Rev. G
Buck-Boost Converter
|
V
in
108-132 V
|
Output
28 V / 0.33 A
Texas Instruments TPS92010
Flyback Converter
|
V
in
185-265 V
|
fsw
117-143 kHz
|
Output
17 V / 0.34 A
Texas Instruments TPS92010
Flyback Converter
|
V
in
100-130 V
|
fsw
117-143 kHz
|
Output
17 V / 0.34 A
Texas Instruments TPS92010
Flyback Converter
|
V
in
185-265 V
|
fsw
117-143 kHz
|
Output
31.7 V / 0.25 A
Texas Instruments TPS92070, Rev. 1
Power Factor Correction
|
V
in
230 V
|
Output
0.41 A
Texas Instruments TPS92070, Rev. 1
Flyback Converter
|
V
in
90-130 V
|
Output
16 V / 0.39 A
Texas Instruments TPS92070, Rev. 1
Flyback Converter
|
V
in
180-265 V
|
Output
16 V / 0.39 A
Texas Instruments TPS92070, Rev. 1
Power Factor Correction
|
V
in
120 V
|
Output
0.41 A
Texas Instruments TPS92075 | Demoboard PMP6015, Rev. 2014-04-08
Buck Converter
|
V
in
120 V
|
Output
54 V / 0.18 A
Texas Instruments TPS92075 | Demoboard PMP4389, Rev. B
Buck Converter
|
V
in
90-132 V
|
Output
30 V / 0.12 A
Texas Instruments TPS92075, Rev. B
Buck-Boost Converter
|
V
in
90-135 V
|
Output
50 V
Texas Instruments TPS92200D1 | Demoboard TPS92200D1EVM
Buck Converter
|
V
in
4-30 V
|
Output
1.5 A
Texas Instruments TPS92200D2 | Demoboard TPS92200D2EVM
Buck Converter
|
V
in
4-30 V
|
Output
1.5 A
Texas Instruments TPS922050 | Demoboard TPS922050EVM, Rev. 00
Buck-Boost Converter
|
V
in
4.5-65 V
Texas Instruments TPS922051 | Demoboard TPS922051EVM, Rev. 00
Buck-Boost Converter
|
V
in
4.5-65 V
previous
1
...
438
439
440
441
442
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes