Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13231-13260 of 14005 reference designs
Filter values
Texas Instruments TPS92561 | Demoboard TIDA-01081, Rev. E2
Boost Converter
|
V
in
7.1-36 V
|
fsw
50-1500 kHz
|
Output
49 V / 1.8 A
Texas Instruments TPS92601A-Q1, Rev. D
Boost Converter
|
fsw
100-600 kHz
Texas Instruments TPS92601-Q1, Rev. D
Boost Converter
|
fsw
100-600 kHz
Texas Instruments TPS92602A-Q1, Rev. D
Boost Converter
|
fsw
100-600 kHz
Texas Instruments TPS92602-Q1 | Demoboard TPS92602EVM
Boost Converter
|
V
in
5.86-40 V
|
Output
75 V / 1 A
Texas Instruments TPS92602-Q1, Rev. D
Boost Converter
|
V
in
6-16 V
|
fsw
100-600 kHz
|
Outputs
13.2 V / 1 A, 30 V / 1 A
Texas Instruments TPS92602-Q1, Rev. D
Boost Converter
|
V
in
5-40 V
|
fsw
100-600 kHz
|
Output
75 V / 1 A
Texas Instruments TPS92641PWPR | Demoboard TIDA-01095, Rev. 001
Buck Converter
|
V
in
36-60 V
|
Output
33 V
Texas Instruments TPS92643-Q1 | Demoboard TPS92643EVM-204, Rev. B
Buck Converter
|
V
in
5.5-40 V
|
fsw
100-2200 kHz
|
Output
32 V / 2.5 A
Texas Instruments TPS92682 | Demoboard LMX1205EVM, Rev. A
RF signals / communications
|
V
in
3-3.4 V
Texas Instruments TPS92682-Q1 | Demoboard TPS92682EVM-070, Rev. A
Buck-Boost Converter
|
V
in
6-20 V
|
Output
3.2 V / 0.55 A
Texas Instruments TPS929160-Q1 | Demoboard TPS929160EVM, Rev. A
Other Topology
|
V
in
40 V
Texas Instruments TPS929240-Q1 | Demoboard TPS929240EVM
Other Topology
Texas Instruments TPSF12C1-Q1 | Demoboard TPSF12C1EVM-FILTER
Other Topology
Texas Instruments TPSF12C3
Other Topology
Texas Instruments TPSI3050Q1 | Demoboard TPSI3050Q1EVM
Other Topology
|
V
in
5-48 V
|
Output
500 V / 4 A
Texas Instruments TPSI3052-Q1 | Demoboard TPSI3052Q1EVM
Other Topology
Texas Instruments TPSI31P1-Q1 | Demoboard TPSI31PXQ1EVM, Rev. B
Battery Management System
|
V
in
800 V
Texas Instruments TPSM365R15 | Demoboard TPSM365R15EVM, Rev. 1
Buck Converter
|
V
in
3-36 V
|
Output
12 V / 0.15 A
Texas Instruments TPSM365R15F | Demoboard TPSM365R15FEVM, Rev. 1
Buck Converter
|
V
in
3-36 V
|
Output
12 V / 0.15 A
Texas Instruments TPSM560R6H | Demoboard TIDA-010265, Rev. 00
Motor Drive
|
V
in
165-265 V
Texas Instruments TPSM64406 | Demoboard TPSM64406EVM, Rev. 1
Buck Converter
|
V
in
6.3-36 V
|
Outputs
5 V / 3 A, 3.3 V / 3 A
Texas Instruments TPSM81033 | Demoboard TPSM81033EVM-035, Rev. A
Boost Converter
|
V
in
1.8-5.5 V
|
Output
5.5 V
Texas Instruments TPSM83100 | Demoboard TPSM83100EVM
Buck-Boost Converter
|
V
in
1.6-5.5 V
|
Output
5.5 V / 3 A
Texas Instruments TPSM863252RDX | Demoboard PMP41081E2, Rev. 001
LLC Resonant Converter
|
V
in
340-420 V
|
Output
12 V / 84 A
Texas Instruments TS3A4751 | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
3.6 V
Texas Instruments TS3A4751 | Demoboard SiWx917-DK2605A, Rev. A02
Other Topology
|
V
in
1.8-3.3 V
Texas Instruments TS3L301DGGR | Demoboard TMDS243DC01EVM, Rev. E1
Other Topology
Texas Instruments TS5A23157 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
|
V
in
5 V
Texas Instruments TS5A23157RSER | Demoboard TIDA-010040, Rev. E1
Other Topology
previous
1
...
440
441
442
443
444
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes